(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
4 items
Loading...
Brand |
|
---|---|
CAD |
|
You can add up to 6 items per a category to the compare list.
Leveling Mounts For Heavy Load With Anti-Slip Rubber
MISUMI
- Economy series Leveling Mounts for Heavy Load With Anti-Slip Rubber
- Type: Adjusting Bolt with Rubber Foot.
- Part number for series including of C-CFJFNV and C-CFJFNVS.
- Body Material: Q235 Carbon Steel and Stainless steel.
- Surface Treatment: Trivalent Chromate solution for Q235 Carbon Steel.
- Bottom Material: Rubber
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.
From: ₹ 335.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Oil Free Bushings Copper Alloy Shouldered I.D.E7/O.D.r6
MISUMI
- Oil Free Bushings Copper Alloy Shouldered I.D.E7/O.D.r6, C-MUFZ / C-MUFZU series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- Inner diameter precision class 7 ensures more accurate locating precision.
- Smooth surface makes linear motion smoother.
- Composite products based on high-strength brass and inlaid with solid lubricant.
- It is most suitable for use under conditions of heavy load and low speed operation.
- Excellent wear resistance can be exerted at parts with reciprocating motion, frequent starting and stopping, etc., where oil film is difficult to form.
From: ₹ 190.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
(Economy series) Ball Guide Post Sets -Movable Stopper・Aluminum Type with Dowel Hole-
MISUMI
Accessories:
Socket head cap screws x 8Pcs
Dowel Pins x 4Pcs
From: ₹ 1,387.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Pre-Assembly Standard Nuts For Aluminum Frames 【1-100 Pieces Per Package】
MISUMI
Standard Nuts For Aluminum Frames.
It is a fastener for aluminum Frames. It is a fastener for aluminum Frames. It has varieties of sizes
[Features]
• Pre-Assembly: Insert from the slot ends before assembly
• Suitable for: Aluminum Frames 2020 series (slot width 6 mm.) and 3030 and 4040 series (slot width 8 mm.)
• Can support bolt size : M4, M5, M6 and M8
• Material: Carbon Steel Nickel-plated, anti-rust
[Applications]
Suitable for use with bolt and aluminum Frames 020 series (slot width 6 mm.) and 3030 and 4040 series (slot width 8 mm.)., for assembling machine components
From: ₹ 10.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Shock Absorbers, Preset(Fixed) Damping Type
MISUMI
- Shock Absorbers, Preset (Fixed) Damping Type from MISUMI.
- Simple structure and easy installation.
- Miniaturized design and strong space adaptability.
- Absorb energy smoothly and softly.
- Extend mechanical life, The service life of Shock Absorbers from MISUMI is up to 800,000 times.
- Max. Collision Velocity(m/s): 3.5 m/s
- Operating Environment Temperature: -5 to 70℃
- The products of M08 to M14 are equipped with two anti-loosening washers, and the mounting hole effectively prevents loosening without tapping.
From: ₹ 908.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
O Rings GB Standards【2-100 Pieces Per Package】
MISUMI
O Rings GB Standards
These O Rings are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 1.8 to 250
● Thickness Minimum/ Maximum (mm.) : 1.8 to 7
● Material : Nitrile Rubber (Black) or Fluoro Rubber (Brown)
● Operating Temperature Range (℃)
Nitrile Rubber : -20 to 100
Fluoro Rubber : -10 to 200
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases between two components
From: ₹ 1,316.67 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 8-45 Series Square 45 × 45 mm 4 Side Slots
MISUMI
Aluminum Frame 8-45 Series/ Slot width 10/45x45mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width : 10 mm. / 1 slot per side
● Cross-section : 45 mm. X 45 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Free Nuts or Special T-Nut for Aluminum Frames
It is a fastener for aluminum Frames. It has 2 small wings for locking the aluminum Frames slot while tightening with machine parts
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for: Aluminum Frames 4545 series (slot width 10 mm.)
• Can support bolt size: M4, M5, M6 and M8
• Material: Carbon Steel Nickel-plated, anti-rust
[Applications]
Suitable for use with bolt and aluminum Frames 4545 series (slot width 8 mm.)., for assembling machine components
From: ₹ 9.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys S3M
Timing Pulleys are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 6, 10 and 15
● Applicable with Belt Type : S3M
● Number of Teeth Minimum/Maximum : 14 to 48
● Shaft Bore Diameter Minimum/Maximum (mm.) : 4 to 20
● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap
● Material : Aluminum Alloy
● Surface treatment : Clear Anodized
[Application]
Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: ₹ 464.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Handles Round Bar
These handles are designed for convenient opening and closing the doors, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes and materials to choose from.
[Feature]
- Mounting Pitch Minimum / Maximum (mm.) : 80 and 288
- Overall Height Minimum / Maximum (mm.) : 37 and 87
- Mounting Method : Female Thread
- Screw size : M5, M6 and M8 Coarse
- Material : SUM22L, SUS304 and Aluminum
[Application]
It is used to grab the doors before opening and closing.
From: ₹ 149.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
4040 Aluminum Frame Slot Width 8
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 8 Series Rectangular 40 × 80 mm 4 Side Slots
MISUMI
Aluminum Frame 8 Series/ Slot width 10/40x80mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Rectangle.
● Slot width : 10 mm. /1 slot
● Cross-section : 40 mm. X 80 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Leveling Mounts Metal Pad For Heavy Load
MISUMI
- Economy series Adjuster Heavy load type.
- Type: Adjuster Bolt.
- Part number for series including of C-CFJFN and C-CFJFNS.
- Body Material: Q235 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Zinc Plating (For Thread and body with Q235 Carbon Steel).
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.
From: ₹ 224.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
2020 Aluminum Frame Slot Width 6
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Free Nuts or Special T-Nut For Aluminum Frames.
It is a fastener for aluminum Frames. It has 2 small wings for locking the aluminum Frames slot while tightening with machine parts
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for: Aluminum Frames 3030 and 4040 series (slot width 8 mm.)
• Can support bolt size: M4 and M5
• Material: Carbon Steel Nickel-plated, anti-rust
[Applications]
Suitable for use with bolt and aluminum Frames 3030 and 4040 series (slot width 8 mm.)., for assembling machine components
From: ₹ 8.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Ball Plungers Stainless Steel, White Zinc Plated【10-20 Pieces Per Package】
MISUMI
- Economy series Ball Plungers Stainless Steel, White Zinc Plated.
- The series including of C-BPU (Light Load) and C-BPM (Heavy Load).
- Main Body Material: S45C White Zinc Plating is cost effective option.
- Ball Material: Stainless Steel SUS440C
- Ball Hardness: 52HRC.
- Spring Material: Stainless Steel SUS304.
- Mounting Method: Screw (Hex).
- Coarse Thread Size (M): 4, 5, 6 and 8.
- Ball Plungers suitable for medical, electronic, and other equipment with high surface requirements.
- For MISUMI Economy series ball plungers without painting and coloring.
From: ₹ 671.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
4040 Aluminum Frame Slot Width 10
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
4080 / 4080 Light Aluminum Frame Slot Width 10
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Urethane Casters Swivel With Stopper
MISUMI
Urethane Casters Swivel With Stopper
These casters are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel
- Mounting Height (mm.) : 105.8, 129.3 and 155.5
- Allowable Load(daN) : 90, 120 and 130
- Wheel Diameter (mm.) : 8, 10 and 12
- Wheel Width (mm.) : 32
- Material:
Wheel - Polyurethane
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
From: ₹ 796.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
4080 Aluminum Frame Slot Width 8
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Speed Controllers In-Line Type【1-20 Pieces Per Package】
MISUMI
Speed Controllers In-Line Type With One- Tough Fittings
Speed controllers are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Control Type : In-Line Type
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Operating Pressure Range (MPa) : 0 to 1.0
● Material
Body - PBT (Polybutylene Terephthalate)
[Application]
Speed controllers are installed on cylinders to adjust flow rate.
From: ₹ 127.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Timing Pulleys T5
Timing Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 10, 15, 20 and 25
● Applicable with Belt Type : T5
● Number of Teeth Minimum/Maximum : 12 to 26
● Shaft Bore Diameter Minimum/Maximum (mm.) : 5 to 15
● Shaft Bore Specs. : Can select between Round Hole + Tap and New JIS keyway + Tap
● Material : Aluminum Alloy
● Surface treatment : Clear Anodized
[Application]
Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
From: ₹ 714.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
One-Touch Fittings Union T Push To Connect, Equal Dia.【1-50 Pieces Per Package】
MISUMI
One-Touch Fitting, Union T Push To Connect, Equal Dia.
One-Touch Fittings are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : T type Equal Diameter
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Operating Temperature Range(°C) : -20 to 80
● Operating Pressure Range (MPa) : 0 to 1.0
● Material
Body - PBT (Polybutylene Terephthalate)
[Application]
It is suitable for automation machine in pneumatic system
From: ₹ 45.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Flanged Small Ball Bearings
Flanged small ball bearings are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 50
● Outer Diameter Minimum / Maximum (mm.) : 26 and 110
● Width Minimum / Maximum (mm.) : 8 and 27
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
● Load Direction : Radial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
From: ₹ 74.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 128.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 61.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
One-Touch Fittings Elbow Male Connector, Hex Flat【1-50 Pieces Per Package】
MISUMI
One-Touch Fitting Elbow, Hex, Male Connector
One-Touch Fittings are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Elbow
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10 and 12
● Thread size : M5, R1/2, R1/4, R1/8 and R3/8
● Operating Pressure Range (MPa) : 0 to 1.0
● Material
Body - PBT (Polybutylene Terephthalate)
Thread - Brass
[Application]
It is suitable for automation machine in pneumatic system
From: ₹ 49.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 153.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 172.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Light Load
MISUMI
[Features]·This is an outer diameter standard type spring. Note that this product is manufactured with priority given to the outer diameter tolerance. ·Although it is a stainless steel spring, it is magnetic. Please note.
From: ₹ 111.59 |
---|
Days to Ship: Same day or more |
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy