(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
You can add up to 6 items per a category to the compare list.
Platform Plate, Vibration Proof Type, TJH-BM/TJH-BK
TOUHOKU SHARYO
An FC-made plate for pedestals used when installing stationary type machinery vibrates. A wide variety of sizes is available to support various loads. Suitable for vending machines, measuring equipment, compressors, etc.
[Features]
· A vibration-proof and soundproof type that can be easily installed and provides vibration-proofing and sound-proofing from lightweight loads.
· The rubber installation surface can adapt to changes in load to provide stable performance.
· It features a damping effect that stops vibrations quickly.
· Unlike pads made just of rubber, soundproofing effects have been significantly improved by combining casting and rubber.
· By employing urethane rubber, load resistance and product life have been made superior to that of natural rubber.
From: ₹ 1,510.47 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Action Sander (Magic Sheet Type) Magic Pad
SHINANOKIHAN
A hook-and-loop pad for finish polishing.
There are 2 types depending on the compatible model and size.
From: ₹ 3,155.38 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Vibration-Resistant Low Out Gas Rubber Pad
FLONCHEMICAL
[Features]
·Anti-vibration pad that can be used in a cleanroom. (low out gas rubber products)
From: ₹ 3,737.25 |
---|
Days to Ship: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hanging Pipe Fittings - Anti-Vibration Pad Traditional
AKAGI
[Features]
· Rubber pad offering high general utility in such areas as antivibration band and vibration damping proofing of equipment.
▪ Material: NR and CR
From: ₹ 4,634.69 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Standing Pipe Fixture / Mounting Leg, Insulation Vibration Proof Standing Band with BN
NICHIEIINTEC
[Features]
・ Compatible pipe diameter: SGP
・ Anti-vibration rubber: CR (Hardness 50±5)
・ Made of steel (Electrogalvanized plating)
・ A support metal fitting for anti-vibration with a synthetic rubber (chloroprene rubber) with a thickness of 10 mm that is compliant with the standards of public works
From: ₹ 522.00 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hinged Vertical Band, HSB Hinged Anti-Vibration Vertical Band (3t/10t)
SYOWA CP
[Features]
· This product is a vertical pipe fitting for vibration proof support.
· 10t vibration proof rubber is mounted inside the band.
· We can also manufacture a type with 3t vibration proof rubber.
·Vibration proof rubber material is EPT.
From: ₹ 827.20 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Vertical Pipe Fitting, Mounting Foot Anti-Vibration Hardware Standing Band BN
NICHIEIINTEC
[Features]
· A vibration-proof vertical band with rubber for use with SGP pipes.
· Supports vibration-proof fittings to which 3-mm-thick synthetic rubber that complies with requirement for public works is attached.
From: ₹ 340.59 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SYOWA CP
[Features]
・This product is a fitting to prevent vibrations in bare copper tube.
・Soft PVC is dipping in the U bolt body.
· Product with excellent insulation for protecting pipe surfaces and preventing electrolytic corrosion.
The coating color is black.
From: ₹ 285.88 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SYOWA CP
[Features]
• This product acts as a fitting to prevent vibrations in outer surface-coated steel piping.
• A colored chromate finish is standard for products up to 100 A, while 125 A, and 150 A models have a bright chromate plating finish.
From: ₹ 202.94 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
U-Shaped Metal Fitting SPU Band (Electrogalvanized/Stainless Steel)
AKAGI
* Currently, the product model number A10598, A10618 described in the catalog are wrong. Please refer to the model number list for official model numbers.
[Features]
▪ U-band for a spiral duct pipe.
· Zinc electroplated finish.
▪ When using products made of hot dip galvanized steel plate, perform the electrolytic corrosion-prevention treatment (such as anti-corrosion tape).
From: ₹ 557.56 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Earthquake Resistant Goods Link Stopper L Type LS-384 4 Pcs
MIDORI ANZEN
An earthquake counter measure that does not require the drilling of holes in walls or floors. The Link Stopper L Type. Retains its strength even after being stuck on and removed.
[Features]
· Anchors IT equipment, computers, servers and other devices being used to walls or desks without having to move them, so as to prevent them from falling over. An anti-toppling device that uses a powerful adhesive pad to achieve excellent stability.
· An anti-toppling device for furniture and fixtures. Ideal for furniture such as low cabinets that you want to anchor to the wall without moving them.
· If you want to move the piece of furniture, the device can be removed using a coin or dedicated removal tool.
[Applications]
· For implementing earthquake counter measures for IT equipment and devices, etc., without drilling holes in walls or floors.
· Ideal for situations where the devices are too heavy to lift or for when you want to anchor devices where they are.
From: ₹ 3,168.71 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Vertical Pipe Fitting / Mounting Leg with Assembly-Type Stainless Steel Band BN
NICHIEIINTEC
[Features]
·Assembled standing band for stainless steel pipes (thick wall) (VP40A to VP300A can also be used together).
·It can also be used with SGP pipes (requires anti-corrosion treatment).
From: ₹ 571.69 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
U-Shaped Metal Fitting U Band (Electro-Galvanized/Stainless Steel/Dip Plating/Black U Band)
AKAGI
U Band for SGP Pipe and Stainless Steel (Thick) Pipe
From: ₹ 233.44 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Urethane Foam/ Urethane Foam MS Type (Electro-Galvanized/Stainless Steel)
AKAGI
A U-band for insulation of floor-mounted cold and hot water piping. [Compatible Pipe Type]Floor-mounted cold and hot water piping
From: ₹ 491.95 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
U-Shaped Bracket NC-U Bolt (SG / CU / SU)
AKAGI
[Features]
▪ U-bolt for SGP tubes, copper tubes, stainless steel thin-walled tubes (SU Molar pipe), and electrical insulation.
▪ Nylon powder coating type.
▪ Nylon powder coating type with excellent electrical insulation and shock resistance properties.
▪ Heat resistance room temperature 100°C. (No abnormalities in data for test conducted under 150°C for 24 hours)
· U-bolt is zinc finished.
▪ Plate is made of Polypropylene.
From: ₹ 300.80 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Urethane Foam Copper Tubing Urethane CS Type
AKAGI
Hanging Band for Insulation of Hot/Cold Water Copper Piping
[Features]
・U band for copper water cooling and heating pipe insulation.
· The band is electrogalvanized
From: ₹ 912.00 |
---|
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIZUMOTO MACHINE MFG
Fixing bracket for use with wall and floor surfaces. Can be used as a terminal fitting for chains, etc.
From: ₹ 400.22 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
U Band for Fire-Resistant Double-Layer Pipe
NICHIEIINTEC
[Features]
・ Compatible pipe diameter: Fire-resistant double-layer pipe (TP/FTP)
・ Made of steel (Electrogalvanized plating)
・ The plate thickness of 125 A and 150 A 3/8 thread products is the inner dimension
From: ₹ 451.76 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
U-Shaped TNU Band Bracket (Electrogalvanized / Stainless Steel)
AKAGI
U-shaped band for fire-resistant double-layer pipes (FDP).
From: ₹ 273.60 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 139.65 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NICHIEIINTEC
[Features]
・ U bolt with soft and rigid PVC coating and excellent insulation
・ The plate is made of PP material
・ Compatible pipe diameter: Stainless steel pipe (Thin-walled / SU)
・ Made of steel (Electrogalvanized / colored chromate)
From: ₹ 303.53 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
U -Bolt for Stainless Steel GP Pipes
NICHIEIINTEC
[Features]
・ Compatible pipe diameter: Stainless steel pipe (thick-walled) / VP40A to VP200A can be used together
・ U bolt for SG pipe (Electrolytic corrosion prevention processing is required)
・ Stainless steel (SUS304)
From: ₹ 1,317.42 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
U Bolt for PC Piping SUS304 Nominal Diameter A Screw Diameter W3/8
TRUSCO NAKAYAMA
- Standard U-shaped metal fitting.
- One of the oldest standards in pipe support fittings.
- Metal fitting for tightening PC pipes.
- For horizontal and/or vertical piping.
From: ₹ 511.09 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
U Bolt for PC Pipe, Chromate, Nominal Diameter A, Screw Diameter W3/8
TRUSCO NAKAYAMA
● Typical U-shaped metal fitting product
● One of Oldest Standard Product as Pipe Supporting Fitting
● Also available for horizontal and/or vertical piping
● Metal fitting for tightening the PC pipe
From: ₹ 204.00 |
---|
Days to Ship: 5 Day(s) or more |
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy