(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
You can add up to 6 items per a category to the compare list.
KURASHIKI KAKO
This product has high lateral (Kx) rigidity and is applicable to a machine with large lateral excitation force.
[Features]
・Applicable to a machine with large lateral excitation force.
・This has been designed to be applied to vibration-proof instruction of a complex vibration system while placing it in a tilt position.
・High rigidity in the horizontal (Kx) direction.
・This product has high lateral rigidity and good stability compared with round vibration-proof rubber, and is suitable for a rotary machine with large lateral excitation force.
・Spring constant can be changed depending on the attaching direction.
・This can be easily attached; the spring constant is changeable by modifying the attaching direction, obtaining the desired vibration-proof effect.
・Usable just by putting the machine on the floor.
・With rubber pad adhered to the base place, KC-75BP, KC-08BP, KC100BP can be used just by putting the machine on the floor.
From: ₹ 2,253.56 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Antivibration Pads/RUBLOCK (for Low Frequency)/Standard
MISUMI
·Anti-vibration pad suitable for removing low frequency vibration. · Since the vibration passes diagonally inside the pad, a high anti-vibration effect can be obtained.
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High Performance Anti-Vibration Pad
KURASHIKI KAKO
This pad is easy to bend for light loads and difficult to bend for heavy loads.
From: ₹ 3,868.55 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Anti-Vibration Rubber, Anti-Vibration Pad
NOK
Uses NOK high damping rubber (HDR). High vibration absorbing performance owing to slides on both sides.
From: ₹ 4,183.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Insulated Anti-Vibration U-Bolt
NICHIEIINTEC
[Features]
・ Compatible pipe diameter: SGP
・ Anti-vibration rubber: EPDM/CR (15 A)
・ Made of steel (Electrogalvanized plating)
・ Anti-vibration support bracket with anti-vibration rubber (10 mm) set
From: ₹ 2,152.93 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
U-Type Bracket, Anti-Vibration U-Bolt (Zinc Plating / Stainless Steel)
AKAGI
Vibration-proof auxiliary U-band for SGP pipes. 10 mm with rubber
[Features]
· The vibration-proof U-band consists of a U-band with a rubber pad attached on its inner surface (surface contacting the pipe).
· The vibration-proof U-band series is designed to help with vibration-proofing measures.
· The vibration-proof U-band alone will not completely reduce the transmission of vibrations.
・As shown in the following diagram, wedge the vibration proof pad into the stand, main body, and anchor.
· Please also place a vibration proof unit, etc. between the stand and main body.
・Due to the physical properties of rubber, there is a risk that use outdoors may cause degradation due to UV rays.
▪ Please use for indoor piping.
From: ₹ 480.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KURASHIKI KAKO
An anti-vibration performance far superior to rubber pads. Optional products (plate, washer rubber bushing)
From: ₹ 159.76 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AKAGI
A vibration-proof support U band for SGP pipes. 10 mm, with rubber
[Features]
- This product alone cannot visibly reduce vibration transmissivity.
- Consists of a U band with a rubber pad on its inner surface (surface contacting the pipe).
- The series is designed to assist in vibration-proofing.
- The U band alone cannot visibly reduce the vibration transmissivity.
- The band should be clamped onto the corresponding frame, main body or anchor.
- The unit should also be set between the frame and main body.
- Due to the physical properties of the rubber, there is a risk of degradation due to the effects of UV radiation, etc. when used outside.
- Use for indoor piping.
From: ₹ 542.84 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Casters with Adjustment Pads/Antivibration Type
MISUMI
[Features]·An anti-vibration type caster with an adjuster. ·The metal fittings material is steel.
From: ₹ 3,818.22 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 1,060.16 |
---|
Days to Ship: 1 Day(s) |
You can add up to 6 items per a category to the compare list.
U-Bracket Dip U Bolts/Dip, Stainless Steel U Bolt (SG/CU/SU)
AKAGI
For SGP tubes, copper tubes, thin walled stainless steel tubes (SU Molar pipe), and the U-bolts for electrical insulation. Soft PVC Coating
[Features]
· Superior electric insulation protects pipe surfaces from damage when coming into contact with support brackets.
· U-bolts: U-bolts have zinc zinc plating finish, plate is made from polypropylene.
· Dip stainless steel U-bolts: U-bolts made of SUS304, plate is made from polypropylene.
From: ₹ 88.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sleeper L, L-DA + U Flat Type + U-Bolt
SYOWA CP
[Features]
• A cradle type support fixture for various types of piping such as cold water, hot and cold water, refrigerants etc.
• No half lap joint is included in the mesh part of 300 A, 350 A sleepers, allowing the external shape to be cylindrical.
• Sleepers and U-band may be delivered in separate packaging.
• For large-quantity 300A and 350A, orders please confirm the delivery date.
• We accept production of thicknesses exceeding 50T using Super M.
From: ₹ 554.01 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
U-Shaped Metal Fitting U Bolt for CL (Colored Chromate Coating/Stainless Steel)
AKAGI
[Features]
- U bolt for the outer surface coated steel pipe
· Colored chromate plated finish
From: ₹ 67.35 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Urethane, / Urethane UP Type (Electro-Galvanized / Stainless Steel)
AKAGI
[Features]
• Urethane foam with U-bolts for adjusting the piping level.
• UP type is designed to adjust the height of the piping.
• No thermal insulation effect is provided.
From: ₹ 300.40 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
U-Shaped Metal Fitting Fixed U-Shaped (1 Type) Iron
AKAGI
[Features]
· Mounting bracket for thermal expansion points on SGP pipes.
· Zinc electroplating finish
From: ₹ 654.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NICHIEIINTEC
[Features]
・ Compatible pipe diameter: Stainless steel pipe (thick-walled) / VP40A to VP250A can be used together
・ It can also be used with SGP (Electrolytic corrosion prevention processing is required)
・ Stainless steel (SUS304)
From: ₹ 561.99 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
U-Shaped Metal Fitting Fixed U-Shaped (2 Type) Iron
AKAGI
Fixing bracket for the thermal expansion point of SGP pipes
From: ₹ 1,162.98 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 85.15 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steel U Bolt (for SGP Pipe) 15 to 200 A
NICHIEIINTEC
[Features]
・ Compatible pipe diameter: SGP (It can also be used with VP40A to VP300A)
・ Made of steel (Electrogalvanized plating)
From: ₹ 51.18 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
U Bold for SGP SUS304 Nominal Diameter A Screw Diameter W3/8
TRUSCO NAKAYAMA
- Standard U-shaped metal fitting.
- One of the oldest standards in pipe support fittings.
- Metal fitting for tightening SGP pipes.
- For horizontal and/or vertical piping.
From: ₹ 445.45 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 4,993.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 849.00 |
---|
Days to Ship: 1 Day(s) |
You can add up to 6 items per a category to the compare list.
From: ₹ 888.00 |
---|
Days to Ship: 1 Day(s) |
You can add up to 6 items per a category to the compare list.
From: ₹ 2,479.00 |
---|
Days to Ship: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
Linear Motor Actuator 8 Series Heavy Load Type
MISUMI
- Economy Series Linear Motor Actuator
From: ₹ 40,932.00 |
---|
Days to Ship: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Linear Motor Actuator 17 Series Standard Type
MISUMI
- Economy Series Linear Motor Actuator
From: ₹ 68,511.00 |
---|
Days to Ship: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Linear Motor Actuator 14 Series Standard Type
MISUMI
- Economy Series Linear Motor Actuator
From: ₹ 60,658.00 |
---|
Days to Ship: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Linear Motor Actuator 17 Series Heavy Load Type
MISUMI
- Economy Series Linear Motor Actuator
From: ₹ 79,070.00 |
---|
Days to Ship: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Linear Motor Actuator 19 Series Standard Type
MISUMI
- Economy Series Linear Motor Actuator
From: ₹ 74,792.00 |
---|
Days to Ship: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
From: ₹ 31,432.00 |
---|
Days to Ship: 11 Day(s) or more |
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy