(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
You can add up to 6 items per a category to the compare list.
Adjustment Pads/Antivibration Type
MISUMI
A rubberized type is available for customers who are concerned about vibration on the floor when using conventional products
From: ₹ 843.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Antivibration Pads/Heavy Load Type
MISUMI
It can absorb vibration from machine tools, etc. Heavy duty type. [Features]·With Bottom Rubber
From: ₹ 579.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Leveling Mounts Anti-Vibration Rubber
MISUMI
- Economy series Leveling Mounts, Anti-Vibration Rubber.
- Type: Adjusting Bolt with Rubber Foot pad.
- The part number is C-CFBR.
- Body Material: Q235 Carbon Steel.
- Body Surface Treatment: Zinc Plating solution.
- Bottom Pads Part: Rubber.
- Nominal of Thread size (M): 12, 16, 20 and 24.
- Thread Length size: 100, 120, 150, 180 and 200 mm.
- Screw is smooth and can be manually for assembly.
- This is an economy series; The price is cheaper than the MISUMI standard product.
From: ₹ 457.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Leveling Mounts Anti-Vibration
MISUMI
- Economy series Leveling Mounts, Anti-Vibration.
- Type: Adjusting Bolt with Rubber Foot.
- Part number for series including of C-CFJSN and C-CFJSNS.
- Body Material: Q235 Carbon Steel and Stainless steel.
- Body Surface Treatment: Black plating for Q235 Carbon Steel.
- Bottom Pads Part: Rubber.
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 60, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.
From: ₹ 235.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Antivibration Pads/Light Load Type
MISUMI
It can absorb vibration from machine tools, etc. Light duty type. [Features]·With Bottom Rubber
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Anti-vibration pad that supports heavy duty anti-vibration. [Material]·Anti-staining chloroprene rubber/natural rubber
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 210.60 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Heavy load type anti-vibration all-rubber bottom fixed adjustment pad
MISUMI
- Heavy load type anti-vibration all-rubber bottom fixed adjustment pad
- The part number is C-FBR.
- Bottom Material: Rubber
- Thread Material: Carbon steel.
- Thread Surface Treatment: Galvanize solution.
- Nominal of Thread size (M): 12, 16 and 20.
- Thread Length size: 70, 100 and 130 mm.
- Screw is smooth and can be manually for assembly.
- Carbon steel is chromate plated for bright appearance and better corrosion resistance.
- In some applications, adjustable pads are used to level, support, or align different components or machinery.
From: ₹ 701.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 227.50 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Leveling Mounts For Heavy Load With Anti-Slip Rubber
MISUMI
- Economy series Leveling Mounts for Heavy Load With Anti-Slip Rubber
- Type: Adjusting Bolt with Rubber Foot.
- Part number for series including of C-CFJFNV and C-CFJFNVS.
- Body Material: Q235 Carbon Steel and Stainless steel.
- Surface Treatment: Trivalent Chromate solution for Q235 Carbon Steel.
- Bottom Material: Rubber
- Nominal of Thread size (M): 8, 10, 12, 16, 20 and 24.
- Thread Length size: 50, 80, 100, 120, 150, 180 and 200 mm.
- This is an economy series; The price is cheaper than the MISUMI standard product.
From: ₹ 335.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
NABEYA
A vibration-proof foot jack that in which a high performance foamed polyurethane pad is used. Higher performance than rubber pads.
[Features]
· A foot jack with a leveling mechanism and vibration-proofing function.
· Higher performance than rubber pad products.
· Features superior solution resistance and will not transfer onto floors.
· Since the bolt connection is flexible, it can absorb the sloping of the floor.
· Three types of pads are available to satisfy conditions for vibration frequency, machine type, and weight.
From: ₹ 797.98 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KURASHIKI KAKO
This product has high lateral (Kx) rigidity and is applicable to a machine with large lateral excitation force.
[Features]
・Applicable to a machine with large lateral excitation force.
・This has been designed to be applied to vibration-proof instruction of a complex vibration system while placing it in a tilt position.
・High rigidity in the horizontal (Kx) direction.
・This product has high lateral rigidity and good stability compared with round vibration-proof rubber, and is suitable for a rotary machine with large lateral excitation force.
・Spring constant can be changed depending on the attaching direction.
・This can be easily attached; the spring constant is changeable by modifying the attaching direction, obtaining the desired vibration-proof effect.
・Usable just by putting the machine on the floor.
・With rubber pad adhered to the base place, KC-75BP, KC-08BP, KC100BP can be used just by putting the machine on the floor.
From: ₹ 2,253.56 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 1,341.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Anti-vibration Rubber Mounts 1 Tapped Hole and 1 Threaded Stud Type
MISUMI
From: ₹ 221.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
From: ₹ 2,916.00 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Antivibration Pads/RUBLOCK (for Low Frequency)/Standard
MISUMI
·Anti-vibration pad suitable for removing low frequency vibration. · Since the vibration passes diagonally inside the pad, a high anti-vibration effect can be obtained.
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High Performance Anti-Vibration Pad
KURASHIKI KAKO
This pad is easy to bend for light loads and difficult to bend for heavy loads.
From: ₹ 3,868.55 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Platform Plate, Vibration Proof Type, TJH-BM/TJH-BK
TOUHOKU SHARYO
An FC-made plate for pedestals used when installing stationary type machinery vibrates. A wide variety of sizes is available to support various loads. Suitable for vending machines, measuring equipment, compressors, etc.
[Features]
· A vibration-proof and soundproof type that can be easily installed and provides vibration-proofing and sound-proofing from lightweight loads.
· The rubber installation surface can adapt to changes in load to provide stable performance.
· It features a damping effect that stops vibrations quickly.
· Unlike pads made just of rubber, soundproofing effects have been significantly improved by combining casting and rubber.
· By employing urethane rubber, load resistance and product life have been made superior to that of natural rubber.
From: ₹ 1,510.47 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 214.50 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Double Action Sander (Magic Sheet Type) Magic Pad
SHINANOKIHAN
A hook-and-loop pad for finish polishing.
There are 2 types depending on the compatible model and size.
From: ₹ 3,155.38 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 747.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 518.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Anti-Vibration Rubber, Anti-Vibration Pad
NOK
Uses NOK high damping rubber (HDR). High vibration absorbing performance owing to slides on both sides.
From: ₹ 4,183.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Vibration-Resistant Low Out Gas Rubber Pad
FLONCHEMICAL
[Features]
·Anti-vibration pad that can be used in a cleanroom. (low out gas rubber products)
From: ₹ 3,737.25 |
---|
Days to Ship: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hanging Pipe Fittings - Anti-Vibration Pad Traditional
AKAGI
[Features]
· Rubber pad offering high general utility in such areas as antivibration band and vibration damping proofing of equipment.
▪ Material: NR and CR
From: ₹ 4,634.69 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Insulated Anti-Vibration U-Bolt
NICHIEIINTEC
[Features]
・ Compatible pipe diameter: SGP
・ Anti-vibration rubber: EPDM/CR (15 A)
・ Made of steel (Electrogalvanized plating)
・ Anti-vibration support bracket with anti-vibration rubber (10 mm) set
From: ₹ 2,152.93 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
U-Type Bracket, Anti-Vibration U-Bolt (Zinc Plating / Stainless Steel)
AKAGI
Vibration-proof auxiliary U-band for SGP pipes. 10 mm with rubber
[Features]
· The vibration-proof U-band consists of a U-band with a rubber pad attached on its inner surface (surface contacting the pipe).
· The vibration-proof U-band series is designed to help with vibration-proofing measures.
· The vibration-proof U-band alone will not completely reduce the transmission of vibrations.
・As shown in the following diagram, wedge the vibration proof pad into the stand, main body, and anchor.
· Please also place a vibration proof unit, etc. between the stand and main body.
・Due to the physical properties of rubber, there is a risk that use outdoors may cause degradation due to UV rays.
▪ Please use for indoor piping.
From: ₹ 480.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KURASHIKI KAKO
An anti-vibration performance far superior to rubber pads. Optional products (plate, washer rubber bushing)
From: ₹ 159.76 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Diamond Mount Series Anti-Vibration Pad, P1000 Type
TOYO TIRE & RUBBER
■ Effective for preventing noise across-sectionally as necessary.
From: ₹ 7,570.60 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AKAGI
A vibration-proof support U band for SGP pipes. 10 mm, with rubber
[Features]
- This product alone cannot visibly reduce vibration transmissivity.
- Consists of a U band with a rubber pad on its inner surface (surface contacting the pipe).
- The series is designed to assist in vibration-proofing.
- The U band alone cannot visibly reduce the vibration transmissivity.
- The band should be clamped onto the corresponding frame, main body or anchor.
- The unit should also be set between the frame and main body.
- Due to the physical properties of the rubber, there is a risk of degradation due to the effects of UV radiation, etc. when used outside.
- Use for indoor piping.
From: ₹ 542.84 |
---|
Days to Ship: 6 Day(s) or more |
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy