(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
Gas Spring -Control Panels- M6 standard type
MISUMI
This is a standard type control panel with M6 socket. Ideal for connecting with compact type hoses.
Meter Display | Brand | Insertion Port | Width(mm) | Height(mm) |
---|---|---|---|---|
bar/psi | MISUMI | M6 | 127 | 49 |
From: ₹ 21,656.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Gas Spring -Control Panels- G1/8 All Around Protection Type
MISUMI
This is a complete protection type control panel for outlet G1/8.
Meter Display | Brand | Insertion Port | Width(mm) | Height(mm) |
---|---|---|---|---|
bar/psi | MISUMI | G1/8 | 127 | 77 |
From: ₹ 19,555.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Gas Spring -Control Panels- G1/8 standard type
MISUMI
A space-saving type control panel for the G1/8 socket.
Meter Display | Brand | Insertion Port | Width(mm) | Height(mm) |
---|---|---|---|---|
bar/psi | MISUMI | G1/8 | 90 | 50 |
From: ₹ 20,354.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Gas Spring -Control Panels- G1/8 2-sided mounting type
MISUMI
This is a two-sided mounting type control panel for outlet G1/8.
Meter Display | Brand | Insertion Port | Width(mm) | Height(mm) |
---|---|---|---|---|
bar/psi | MISUMI | G1/8 | 138 | 73.5 |
From: ₹ 26,176.00 |
---|
Days to Ship: 17 Day(s) |
You can add up to 6 items per a category to the compare list.
Zero Piping -Control Table- G1/4" type
MISUMI
Meter Display | Brand | Insertion Port | Width(mm) | Height(mm) |
---|---|---|---|---|
- | MISUMI | G1/4 | 106 | 80 |
From: ₹ 19,691.00 |
---|
Days to Ship: 20 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Meter Display |
Brand |
Insertion Port |
Width(mm) |
Height(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | |||||
CAD |
|
|
|
|
|
From | ₹ 21,656.00 | ₹ 19,555.00 | ₹ 20,354.00 | ₹ 26,176.00 | ₹ 19,691.00 |
Days to Ship | Same day | Same day | Same day | 17 Day(s) | 20 Day(s) |
Meter Display | bar/psi | bar/psi | bar/psi | bar/psi | - |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Insertion Port | M6 | G1/8 | G1/8 | G1/8 | G1/4 |
Width(mm) | 127 | 127 | 90 | 138 | 106 |
Height(mm) | 49 | 77 | 50 | 73.5 | 80 |