(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Gas Springs

Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • 21 Day(s) or Less
  • 23 Day(s) or Less
  • 35 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Specifications
Set/single item
Outer diameter (D)(mm)
Stroke (S)(mm)
L Dimension (L)(mm)
Initial load(N)
Maximum load(N)
Plate Type
Mounting position (Flange shape)
Brand

    Gas Spring -Global Standard Type GSV-

      Gas Springs -GSK-

        Gas Spring -GST-

          Gas Spring Plate -Plates for GSV/GST/GSK-

            Gas Springs -GSX-

            Brand

            MISUMI

            MISUMI

            MISUMI

            MISUMI

            MISUMI

            Product Series

            Gas Spring -Global Standard Type GSV-

            Gas Springs -GSK-

            Gas Spring -GST-

            Gas Spring Plate -Plates for GSV/GST/GSK-

            Gas Springs -GSX-

            Days to Ship Same day or more Same day or more Same day or more Same day or more 6 Day(s) or more
            Specifications
                    • FL100
                    • OD100
                    Set/single itemBody onlyBody onlyBody onlyOnly platesBody only / Only plates
                    Outer diameter (D)(mm)19 ~ 19532 ~ 19532 ~ 15019 ~ 19532 ~ 63
                    Stroke (S)(mm)7 ~ 12510 ~ 30010 ~ 125-10 ~ 80
                    L Dimension (L)(mm)44 ~ 36070 ~ 76060 ~ 328-75 ~ 240
                    Initial load(N)1700 ~ 1170001700 ~ 1060003600 ~ 95400-4750 ~ 31000
                    Maximum load(N)2800 ~ 3300001700 ~ 1600004900 ~ 200820-7200 ~ 52500
                    Plate Type---FFC / FC19・25 / FC32~-
                    Mounting position (Flange shape)----Bottom face clamping (Square)
                    BrandMISUMI----

                    Loading...

                    1. 1

                    Related Categories to Gas Springs