(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
Stripper Guide Pins -3MIC Range, Straight Type-
MISUMI
Straight type stripper guide pin. The tolerance range is 3μm. The material is bearing steel. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The pin holding part is finished with an absolute tolerance of 0/+0.003.
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Pins -3MIC Range, Headed Type-
MISUMI
This is a head type stripper guide pin. The tolerance range is 3μm. The material is bearing steel. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The pin holding part is finished with an absolute tolerance of 0/+0.003.
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stripper Guide Pins -3MIC Range, Detachable Type-
MISUMI
This is a removable type stripper guide pin. The tolerance range is 3μm. The material is bearing steel. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The pin holding part is finished with an absolute tolerance of 0/+0.003.
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Pin type |
Type |
Material |
Tolerance range |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | |||
CAD |
|
|
|
From | |||
Days to Ship | Same day or more | 6 Day(s) or more | 8 Day(s) or more |
Specifications | |||
Pin type | Straight | With head | Detachable |
Type | Pins | Pins | Pins |
Material | SUJ2 | SUJ2 | SUJ2 |
Tolerance range | 3μm | 3μm | 3μm |