(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Retainers(Material:SCM440)

Retainers products in the Press Die Components category. Specified by Material SCM440. There are around 3 items of Retainers products available and the specifications can easily be compared. Die-casting parts and accessories. Retainers offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 9 Day(s) or Less
  • 11 Day(s) or Less
  • Others

3 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches with Locating Dowel Holes
    Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches with Locating Dowel Holes
    Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches with Locating Dowel Holes
    Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches with Locating Dowel Holes
    Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches with Locating Dowel Holes
    Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches with Locating Dowel Holes

    Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches with Locating Dowel Holes

    MISUMI

    Highly durable end retainer for high tensile strength materials for standard punches. The main body is made of SMC440 material (hardness: 36-44HRC) to enhance durability. When ordering a punch to attach to this product, please specify RC additional machining.

    • Volume Discount
    CAD :
    2D / 3D
    Type Components Material Applicable punch shape
    - Set / Set (without backing plate) / Body only SCM440 For round punch / For shaped punch
    From: ₹ 1,424.00
    Days to Ship: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load
    Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load
    Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load
    Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load
    Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load
    Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load

    Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load

    MISUMI

    Highly durable end retainer for high tensile strength materials for punching thick plates. The main body is made of SMC440 material (hardness: 36-44HRC) to enhance durability. There is no need to change the punch brim thickness used for this product.

    • Volume Discount
    CAD :
    2D / 3D
    Type Components Material Applicable punch shape
    - Set / Set (without backing plate) / Body only SCM440 For heavy-load round punches / For heavy-load shaped punches
    From: ₹ 1,780.00
    Days to Ship: Same day or more
    day to ship Same day or more
  • You can add up to 6 items per a category to the compare list.

    Heavy Duty Square Retainer Sets for High-Tensile Steel
    Heavy Duty Square Retainer Sets for High-Tensile Steel
    Heavy Duty Square Retainer Sets for High-Tensile Steel
    Heavy Duty Square Retainer Sets for High-Tensile Steel

    Heavy Duty Square Retainer Sets for High-Tensile Steel

    MISUMI

    Highly durable scale retainer for high tensile strength materials for standard punches. The dowel pins and bolts are located diagonally around the punch, providing excellent punch fixation. When ordering a punch to attach to this product, please specify RC additional machining.

    • Volume Discount
    CAD :
    2D / 3D
    Type Components Material Applicable punch shape
    NC Compatible (square retainer) with double-fixing bolts Set / Set (without backing plate) / Body only SCM440 For round punch / For shaped punch / For heavy-load round punches / For heavy-load shaped punches
    From: ₹ 2,681.00
    Days to Ship: Same day or more
    day to ship Same day or more
Brand
Product Series
CAD
From
Days to Ship
Type
Components
Material
Applicable punch shape

    You can add up to 6 items per a category to the compare list.

    Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches with Locating Dowel Holes
      Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches with Locating Dowel Holes
      Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches with Locating Dowel Holes
      Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches with Locating Dowel Holes
      Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches with Locating Dowel Holes
      Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches with Locating Dowel Holes

        You can add up to 6 items per a category to the compare list.

        Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load
          Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load
          Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load
          Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load
          Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load
          Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load

            You can add up to 6 items per a category to the compare list.

            Heavy Duty Square Retainer Sets for High-Tensile Steel
              Heavy Duty Square Retainer Sets for High-Tensile Steel
              Heavy Duty Square Retainer Sets for High-Tensile Steel
              Heavy Duty Square Retainer Sets for High-Tensile Steel
              Brand

              MISUMI

              MISUMI

              MISUMI

              Product Series

              Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches with Locating Dowel Holes

              Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load

              Heavy Duty Square Retainer Sets for High-Tensile Steel

              CAD
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              From

              ₹ 1,424.00

              ₹ 1,780.00

              ₹ 2,681.00

              Days to Ship Same day Same day or more Same day or more
              Type--NC Compatible (square retainer) with double-fixing bolts
              ComponentsSet / Set (without backing plate) / Body onlySet / Set (without backing plate) / Body onlySet / Set (without backing plate) / Body only
              MaterialSCM440SCM440SCM440
              Applicable punch shapeFor round punch / For shaped punchFor heavy-load round punches / For heavy-load shaped punchesFor round punch / For shaped punch / For heavy-load round punches / For heavy-load shaped punches

              Loading...

              1. 1

              Related Categories to Retainers

              X
              whatsapp-qr whatsapp-icon