(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
Carbide Movable Pilot Punches -Tapered Tip Type- Normal, Lapping, TiCN Coating
MISUMI
A carbide movable pilot punch with a tapered tip and a spring to prevent material from breaking through in the event of a feed error. The material is carbide (V30). Available in normal, lapped, and TiCN coating for improved wear resistance. Shank tolerance can be selected from g6 and -0.005/-0.010.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Movable Pilot Punches -Tip R Type- Normal, Lapping, TiCN Coating
MISUMI
carbide movable pilot punch with an R-type tip and a spring to prevent material from breaking through in the event of a feeding error. The material is carbide (V30). Available in normal, lapped, and TiCN coating for improved wear resistance. Shank tolerance can be selected from g6 and -0.005/-0.010.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Movable Pilot Punches -Sharp Tip Angle Type - Normal, Lapping, TiCN Coating
MISUMI
carbide movable pilot punch with a sharp tip and a spring to prevent material from breaking through in the event of a feeding error. The material is carbide (V30). Available in normal, lapped, and TiCN coating for improved wear resistance. Shank tolerance can be selected from g6 and -0.005/-0.010.
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | Carbide Movable Pilot Punches -Tapered Tip Type- Normal, Lapping, TiCN Coating | Carbide Movable Pilot Punches -Tip R Type- Normal, Lapping, TiCN Coating | Carbide Movable Pilot Punches -Sharp Tip Angle Type - Normal, Lapping, TiCN Coating |
CAD |
|
|
|
From | |||
Days to Ship | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more |
Specifications | |||
Shank type | Standard | Standard | Standard |
Tip shape | Tapered tip | Tip R | Sharp tip angle |
Material | Carbide V30 (HIP) | Carbide V30 (HIP) | Carbide V30 (HIP) |
Surface treatment | None / TiCN / Lapping | None / TiCN / Lapping | None / TiCN / Lapping |
Mounting plate | Punch plate | Punch plate | Punch plate |
Shank (mounting part) shape | Standard | Standard | Standard |