(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
255 items
You can add up to 6 items per a category to the compare list.
3030 Aluminum Frame Slot Width 8
MISUMI
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Economy Aluminum Frame
[Features]
•Profile: 30x30
•Slot width(mm): 8
•Material: 6063-T5
•Surface treatment: Clear Anodize
MISUMI India is a trusted supplier of 3030 Aluminum Frames/Profiles with a slot width of 8mm.
These frames are made from high-quality aluminum with a wall thickness of 2mm, ensuring durability and strength.
With an overall length of 4000mm, they are ideal for building sturdy and customizable structures in various industrial and manufacturing applications.
This is an economy item, The price is cheaper than the MISUMI standard product.
Application:
3030 Aluminum Frames/Profiles are used for building sturdy structures in industrial and manufacturing setups. They are ideal for machine frames, workstations, conveyor systems, and robotic automation.
These frames are also great for DIY projects like shelves, display racks, and custom furniture, offering strength and flexibility for various applications.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
30 | - | Four-Side Slots | Clear Anodize | - | MISUMI, European Standard, Aluminum Frame, 30/40/50/60 Series, (Groove Width: 8 mm) | Square Shape | - | Not Provided |
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
8 Series Aluminum Frame - Square 40x40mm, 4 Side Slots, A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 8 Series /Slot width 10/ 40x40 mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square.
● Slot width : 10 mm. /1 slot
● Cross-section : 40 mm. X 40 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
40 | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy) | Four-Side Slots | Black Anodize ~ Clear Coating | 40x40 | 8 Series | Square Shape / Rectangle Shape | 1 Slot x 1 Slot | Not Provided |
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
6 Series Aluminum Frame - Square 30x30mm, 4 Side Slots, A6N01SS-T5 Aluminum
MISUMI
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Aluminum Frame 6 Series /Slot width 8/ 30x30 mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square.
● Slot width : 8 mm. /1 slot
● Cross-section : 30 mm. X 30 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
30 | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy) | Four-Side Slots | Black Anodize ~ Clear Coating | 30x30 | 6 Series | Square Shape | 1 Slot x 1 Slot | Not Provided |
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 8 Series Rectangular 40 × 80 mm 4 Side Slots - A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 8 Series/ Slot width 10/40x80mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Rectangle.
● Slot width : 10 mm. /1 slot
● Cross-section : 40 mm. X 80 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
40 | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy) | Four-Side Slots | Black Anodize ~ Clear Coating | 40x80 | 8 Series | Rectangle Shape | 1 Slot x 2 Slots | Not Provided |
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
3060 Aluminum Frame Slot Width 8
MISUMI
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Economy Aluminum Frame
[Features]
•Profile: 3060
•Slot width(mm): 8
•Material: 6063-T5
•Surface treatment: Clear Anodize
•Wall Thickness (t)(mm): 2
•Overall Length L (Effective Length) (mm): 50~3999, 4000
This is an economy item. The price is cheaper than the MISUMI standard product.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
60 | - | Four-Side Slots | Clear Anodize | - | - | Rectangle Shape | - | Not Provided |
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
4080 / 4080 Light Aluminum Frame Slot Width 10
MISUMI
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
This is an economy item, The price is cheaper than the MISUMI standard product.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
80 | - | Four-Side Slots | Clear Anodize | - | - | Rectangle Shape | - | Not Provided |
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
8 Series Aluminum Frame - Square 80x80mm, 4 Side Slots, A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 8 Series/ Slot width 10/80x80mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width : 10 mm. / 1 slot per side
● Cross-section : 80 mm. X 80 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
80 | HFS (Standard) / EFS (Lightweight) / NEFS (Economy) | Four-Side Slots / Two-Side Slots (Opposed) | Black Anodize ~ Clear Coating | 80x80 | 8 Series | Square Shape | 2 Slots x 2 Slots | Not Provided |
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
4040 Aluminum Frame Slot Width 10
MISUMI
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
This is an economy item, The price is cheaper than the MISUMI standard product.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
40 | - | Four-Side Slots | Clear Anodize | - | - | Square Shape | - | Not Provided |
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
4040 Aluminum Frame Slot Width 8
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
40 | - | Four-Side Slots | Clear Anodize | - | MISUMI, European Standard, Aluminum Frame, 30/40/50/60 Series, (Groove Width: 8 mm) | Square Shape | - | Not Provided |
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
5 Series Aluminum Frame - Square 20x20mm, 4 Side Slots, A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 5 Series/Slot width 6/20x20mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square.
● Slot width : 6 mm. /1 slot
● Cross-section : 20 mm. X 20 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T and A6063S-T5
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
20 | HFS (Standard) / NFS (Economy) | Four-Side Slots | Black Anodize ~ Clear Coating | 20x20 | 5 Series | Square Shape | 1 Slot x 1 Slot | Not Provided |
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
8-45 Series Aluminum Frame - Square 45x45mm, 4 Side Slots, A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 8-45 Series/ Slot width 10/45x45mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width : 10 mm. / 1 slot per side
● Cross-section : 45 mm. X 45 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
45 | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy) | Four-Side Slots | Black Anodize ~ Clear Coating | 45x45 | 8-45 Series | Square Shape | 1 Slot x 1 Slot | Not Provided |
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
4040 Aluminum Frame Light Slot Width 10
MISUMI
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
This is an economy item, The price is cheaper than the MISUMI standard product.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
40 | - | Four-Side Slots | Clear Anodize | - | - | Square Shape | - | Not Provided |
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
6060 Aluminum Frame Slot Width 8
MISUMI
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
This is an economy item, The price is cheaper than the MISUMI standard product.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
60 | - | Four-Side Slots | Clear Anodize | - | - | Square Shape | - | Not Provided |
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 6 Series Rectangular 30 × 60 mm 4 Side Slots - A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 6 Series/ Slot width 8/30x60mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Rectangle.
● Slot width : 8 mm./1 slot
● Cross-section : 30 mm. X 60 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
30 | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy) | Four-Side Slots | Black Anodize ~ Clear Coating | 30x60 | 6 Series | Rectangle Shape | 1 Slot x 2 Slots | Not Provided |
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 5 Series/slot width 6/20x20mm, Parallel Surfacing
MISUMI
Aluminum Frame 5 Series/slot width 6/20x20mm, Parallel Surfacing
Aluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from. Moreover, it comes with a milled surface.
[Feature]
● Shape : Square
● Slot width : 6 mm.
● Cross-section : 20x20 mm. and 25x25 mm. ,No of slot 1 X 1
● Cross-section : 40x40 mm. ,No of slot 2 X 2
● Overall length :The size is configurable between 100 to 3000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
20 ~ 40 | HFS (Standard) | Four-Side Slots | Clear Anodize | 20x20 ~ 40x40 | 5 Series | Square Shape | 1 Slot x 1 Slot ~ 2 Slots x 2 Slots | Provided |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 8-45 Series Rectangular 45 × 90 mm 4 Side Slots - A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 8-45 Series/slot width 10/45x90mm
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Rectangle.
● Slot width :10 mm.
● Cross-section : 45 mm. x 90 mm.
number of width slot = 1 slot
number of length slot = 2 slots
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
45 | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy) | Four-Side Slots | Black Anodize ~ Clear Coating | 45x90 | 8-45 Series | Rectangle Shape | 1 Slot x 2 Slots | Not Provided |
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
8-45 Series Aluminum Frame - Square 60x60mm, 4 Side Slots, A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 8-45 Series/slot width 10/60x60mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width : 10 mm. / 1 slot per side
● Cross-section : 60 mm. X 60 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
60 | HFS (Standard) / GFS (High Rigidity) / NFS (Economy) / GNFS (High Rigidity, Economy) | Four-Side Slots | Clear Anodize | 60x60 | 8-45 Series | Square Shape | 1 Slot x 1 Slot | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
8-50 Series Aluminum Frame - Square 50x50mm, 4 Side Slots, A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 8-50 Series/ Slot width 10/50x50mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width : 10 mm. /1 slot
● Cross-section : 50 mm. X 50 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
50 | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / NEFS (Economy) / GNFS (High Rigidity, Economy) | Four-Side Slots | Black Anodize ~ Clear Anodize | 50x50 | 8-45 Series | Square Shape | 1 Slot x 1 Slot | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
8 Series R-Shape Aluminum Frame - 40x40mm Cross-Section
MISUMI
Aluminum Frame 8 Series/slot width 10/40x40 mm.
Aluminium Profile is a device used to build machine structures for build a corner of machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : R Shape
● Slot width :10 mm.
● Cross-section rectangle : 40 x 40 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
40 | HFS (Standard) / NFS (Economy) | - | Clear Anodize | - | 8 Series | R Shape | - | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
6 Series Aluminum Frame - Square 60x60mm, 4 Side Slots, A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 6 Series/ Slot width 8/60x60mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width : 8 mm. / 2 slot per side
● Cross-section : 60 mm. X 60 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
60 | HFS (Standard) / HFSG (High Rigidity) / NFS (Economy) | Four-Side Slots | Black Anodize ~ Clear Coating | 60x60 | 6 Series | Square Shape | 2 Slots x 2 Slots | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
8 Series Aluminum Frame - 40x120mm, 10mm Slot Width
MISUMI
Aluminum Frame 8 Series/slot width 10/40x120mm
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Rectangle.
● Slot width : 10 mm.
● Cross-section : 40 mm. x 120 mm.
number of width slot = 1 slot
number of length slot = 3 slots
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
40 | EFS (Lightweight) / NEFS (Economy) | Four-Side Slots | Black Anodize ~ Clear Anodize | 40x120 | 8 Series | Rectangle Shape | 1 Slot x 3 Slots | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Extrusion 6 Series, Square, Parallel Chamfering, 30 × 30, 50 × 50, 60 × 60, 100 × 100
MISUMI
Aluminum Frame 6 Series/slot width 8/30x30mm, Parallel Surfacing
Aluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from. Moreover, it comes with a milled surface.
[Feature]
● Shape : Square
● Slot width : 8 mm.
● Cross-section : 30x30 mm., 50x50 mm., 60x60 mm. and 100x100 mm.
● Overall length :The size is configurable between 100 to 3000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6061SS-T6 Equivalent
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
30 ~ 100 | HFS (Standard) / GFS (High Rigidity) | Four-Side Slots | Clear Anodize | 30x30 ~ 100x100 | 6 Series | Square Shape | 1 Slot x 1 Slot ~ 4 Slots x 4 Slots | Provided |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5 Series Aluminum Frame - 20x60mm/20x80mm, 6mm Slot Width
MISUMI
Aluminum Frame 5 Series/ Slot width 6/ 20x60 mm. and 20x80mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Rectangle.
● Slot width : 6 mm.
● Cross-section : have 2 types
- 20 mm. X 60 mm.
number of width slot = 1 slot
number of length slot = 3 slots
- 20 mm. X 80 mm.
number of width slot = 1 slot
number of length slot = 4 slots
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
20 | HFS (Standard) / NFS (Economy) | Four-Side Slots | Clear Anodize | 20x60 ~ 20x80 | 5 Series | Rectangle Shape | 1 Slot x 3 Slots ~ 1 Slot x 4 Slots | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 8 Series/slot width 10/40x80mm, Parallel Surfacing
MISUMI
Aluminum Frame 8 Series/slot width 10/40x80mm, Parallel Surfacing
Aluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from. Moreover, it comes with a milled surface.
[Feature]
● Shape : Rectangle
● Slot width :10 mm.
● Cross-section : 40x80 mm. and 80x40 mm.
● Overall length :The size is configurable between 100 and 3000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6061SS-T6 Equivalent
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
40 | HFS (Standard) / GFS (High Rigidity) | Four-Side Slots | Clear Anodize | 40x80 ~ 80x40 | 8 Series | Rectangle Shape | 1 Slot x 2 Slots ~ 2 Slots x 1 Slot | Provided |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 5 Series Rectangular 20 × 40 mm 4 Side Slots - A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 5 Series/ Slot width 6/20x40mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Rectangle.
● Slot width : 6 mm. / width side 1 slot and long side 2 slots
● Cross-section : 20 mm. X 40 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
20 | HFS (Standard) / NFS (Economy) | Four-Side Slots | Black Anodize ~ Clear Coating | 20x40 | 5 Series | Rectangle Shape | 1 Slot x 2 Slots | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 8 Series/slot width 10/40x40mm, Parallel Surfacing
MISUMI
Aluminum Frame 8 Series/slot width 10/40x40mm, Parallel Surfacing
Aluminum profile is a device used to build machine structures. It is available in various sizes, and cross-sectional shapes to choose from. Moreover, it comes with a milled surface.
[Feature]
● Shape : Square
● Slot width : 10 mm.
● Cross-section : 40x40 mm. and 80x80 mm.
● Overall length :The size is configurable between 100 to 3000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6061SS-T6 Equivalent
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
40 ~ 80 | HFS (Standard) / GFS (High Rigidity) | Four-Side Slots | Clear Anodize | 40x40 ~ 80x80 | 8 Series | Square Shape | 1 Slot x 1 Slot ~ 2 Slots x 2 Slots | Provided |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
8 Series Aluminum Frame - 80x160mm, 10mm Slot Width
MISUMI
Aluminum Frame 8 Series/slot width 10/80x160 mm.
Aluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from.
[Feature]
● Shape : Rectangle
● Slot width :10 mm.
● Cross-section rectangle : 80 x 160 mm.
number of slot width x length = 2 X 4 slot
number of slotted surfaces = 4 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
80 | HFS (Standard) / EFS (Lightweight) / NEFS (Economy) | Four-Side Slots | Black Anodize ~ Clear Anodize | 80x160 | 8 Series | Rectangle Shape | 2 Slots x 4 Slots | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
8-100 Series Aluminum Frame - 100x200mm, 10mm Slot Width
MISUMI
Aluminum Frame 8-100 Series/slot width 10/100x200 mm.
Aluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from.
[Feature]
● Shape : Rectangle
● Slot width :10 mm.
● Cross-section rectangle : 100 x 200 mm.
number of slot width x length = 2 X 4 slot
number of slotted surfaces = 4 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6061SS-T6 Equivalent and A6063S-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
100 | GFS (High Rigidity) / GNFS (High Rigidity, Economy) | Four-Side Slots | Clear Anodize | 100x200 | 8-45 Series | Rectangle Shape | 2 Slots x 2 Slots | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
8 Series R-Shape Aluminum Frame - 80x80x40mm
MISUMI
Aluminum Frame 8 Series/slot width 10/80x80x40mm.
Aluminium Profile is a device used to build machine structures for build a corner of machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square fillet corner
● Slot width : 10 mm. / 1 slot only 2 side and the others are blind
● Cross-section : Overall 80 mm. x 80 mm., Aluminium Profile size 40x40 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
40 | HFS (Standard) / NFS (Economy) | - | Clear Anodize | - | 8 Series | L/R Shape | - | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
8-50 Series Aluminum Frame - 50x100mm, 10mm Slot Width
MISUMI
Aluminum Frame 8-50 Series/slot width 10/50x100mm
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Rectangle.
● Slot width :8 mm.
● Cross-section : 50 mm. x 100 mm.
number of width slot = 1 slot
number of length slot = 2 slots
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
50 | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / NEFS (Economy) / GNFS (High Rigidity, Economy) | Four-Side Slots | Black Anodize ~ Clear Anodize | 50x100 | 8-45 Series | Rectangle Shape | 1 Slot x 2 Slots | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
8 Series Aluminum Frame - Square 40x40mm, 3 Side Slots, A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 8 Series/slot width 10/ 40x40 mm.
Aluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from.
[Feature]
● Shape : Square.
● Slot width :8 mm.
● Cross-section : 40 mm. x 40 mm.
number of slot width x length = 1 X 1 slot
number of slotted surfaces = 3 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent and A6063S-T5
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
40 | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / NEFS (Economy) | Three-Side Slots | Black Anodize ~ Clear Anodize | 40x40 | 8 Series | Square Shape | 1 Slot x 1 Slot | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
8 Series Aluminum Frame - Square 40x40mm, 2 Side Slots, A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 8 Series/slot width 10/40x40 mm.
Aluminium Profile is a device used to build machine structures for build a corner of machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width :10 mm.
● Cross-section : 40x40 mm.
number of slot width x length = 1 X 1 slot
number of slotted surfaces = 2 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent and A6063S-T5
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
40 | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / NEFS (Economy) | Two-Side Slots | Black Anodize ~ Clear Anodize | 40x40 | 8 Series | Square Shape | 1 Slot x 1 Slot | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Extrusion 8-45 Series, Square, Parallel Chamfering, 45 × 45, 50 × 50, 60 × 60, 90 × 90
MISUMI
Aluminum Frame 8-45 Series/slot width 10/45x45mm, Parallel Surfacing
Aluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from. Moreover, it comes with a milled surface.
[Feature]
● Shape : Sqaure
● Slot width : 10 mm.
● Cross-section : 45x45 mm., 50x50 mm., 60x60 mm. and 90x90 mm.
● Overall length :The size is configurable between 100 and 3000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6061SS-T6 Equivalent
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
45 ~ 90 | HFS (Standard) / GFS (High Rigidity) | Four-Side Slots | Clear Anodize | 45x45 ~ 90x90 | 8-45 Series | Square Shape | 1 Slot x 1 Slot ~ 2 Slots x 2 Slots | Provided |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5 Series Aluminum Frame - 25x25mm, 6mm Slot Width
MISUMI
Aluminum Frame 5 Series/ Slot width 6/25x25mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width : 6 mm. / 1 slot per side
● Cross-section : 25 mm. X 25 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
25 | HFS (Standard) / NFS (Economy) | Four-Side Slots | Black Anodize ~ Clear Anodize | 25x25 | 5 Series | Square Shape | 1 Slot x 1 Slot | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
6 Series Aluminum Frame - Square 60x60mm, 3 Side Slots, A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 6 Series/ Slot width 8/60x60mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section and shapes to choose from.
[Feature]
● Shape : Square
● Slot width : 8 mm. / 2 slot per side
● Cross-section : 60 mm. X 60 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
60 | HFS (Standard) / NFS (Economy) | Three-Side Slots | Clear Anodize | 60x60 | 6 Series | Square Shape | 2 Slots x 2 Slots | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
6 Series Aluminum Frame - Square 30x30mm, 2 Side Slots, A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 6 Series/slot width 8/30x30mm.
Aluminium Profile is a device used to build machine structures for build a corner of machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width : 8 mm. / 1 slot only 2 side and the others are blind
● Cross-section : 30 mm. x 30 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
30 | HFS (Standard) / EFS (Lightweight) / NEFS (Economy) | Two-Side Slots | Black Anodize ~ Clear Anodize | 30x30 | 6 Series | Square Shape | 1 Slot x 1 Slot | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
8-100 Series Aluminum Frame - 100x100mm, 10mm Slot Width
MISUMI
Aluminum Frame 8-100 Series/slot width 10/100x100mm
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
● Shape : Square
● Slot width : 10 mm.
● Cross-section : 100x100 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
100 | GFS (High Rigidity) / NEFS (Economy) / GNFS (High Rigidity, Economy) | Four-Side Slots | Clear Anodize | 100x100 | 8-45 Series | Square Shape | 2 Slots x 2 Slots | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
6 Series Aluminum Frame - Square 30x30mm, 3 Side Slots, A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 6 Series/slot width 8/30x30mm
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width : 8 mm. / 1 slot only 3 side and the other is blind
● Cross-section : 30 mm. x 30 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
30 | HFS (Standard) / EFS (Lightweight) / NEFS (Economy) | Three-Side Slots | Black Anodize ~ Clear Anodize | 30x30 | 6 Series | Square Shape | 1 Slot x 1 Slot | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 6 Series Rectangular 60 × 120 mm 4 Side Slots - A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 6 Series/slot width 8/60x90mmAluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from.
[Feature]
● Shape : Rectangle
● Slot width :8 mm.
● Cross-section rectangle : 60 x 90 mm.
number of slot width x length = 2 X 4 slot
number of slotted surfaces = 4 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
60 | HFS (Standard) / NEFS (Economy) | Four-Side Slots | Clear Anodize | 60x120 | 6 Series | Rectangle Shape | 2 Slots x 4 Slots | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 8 Series Square 80 × 80 mm 1 Side Slot
MISUMI
Aluminum Frame 8 Series/slot width 10/80x80 mm.
Aluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from.
[Feature]
● Shape : Square.
● Slot width : 10 mm.
● Cross-section : 80 mm. x 80 mm.
number of slot width x length = 2 X 2 slot
number of slotted surfaces = 3 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
80 | HFS (Standard) / EFS (Lightweight) | Three-Side Slots | Clear Anodize | 80x80 | 8 Series | Square Shape | 2 Slots x 2 Slots | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5 Series Aluminum Frame - Square 20x20mm, 2 Side Slots, A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 5 Series/slot width 6/ 20x20 mm.
Aluminium Profile is a device used to build machine structures for build a corner of machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width :6 mm.
● Cross-section rectangle : 20 x 20 mm.
number of slot width x length = 1 X 1 slot
number of slotted surfaces = 2 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
20 | HFS (Standard) / NFS (Economy) | Two-Side Slots | Black Anodize ~ Clear Anodize | 20x20 | 5 Series | Square Shape | 1 Slot x 1 Slot | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
5 Series Aluminum Frame - 40x60mm/40x80mm, 6mm Slot Width
MISUMI
Aluminum Frame 5 Series/slot width 6/40x60, 40x80 mm.
Aluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from.
[Feature]
● Shape : Rectangle.
● Slot width : 6 mm.
● Cross-section : 40x60 mm. ,No of slot 2 X 3
● Cross-section : 40x80 mm. ,No of slot 2 X 4
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
40 | HFS (Standard) / NFS (Economy) | Four-Side Slots | Clear Anodize | 40x60 ~ 40x80 | 5 Series | Rectangle Shape | 2 Slots x 3 Slots ~ 2 Slots x 4 Slots | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 6 Series/slot width 8/30x300mm
MISUMI
Aluminum Frame 6 Series/slot width 8/30x300mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Rectangle.
● Slot width :8 mm.
● Cross-section : 30 mm. x 300 mm.
number of width slot = 1 slot
number of length slot = 10 slots
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
30 | EFS (Lightweight) | Four-Side Slots | Clear Anodize | 30x300 | 6 Series | Rectangle Shape | 1 Slot x 10 Slots | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
6 Series R-Shape Aluminum Frame - 30x30mm Cross-Section
MISUMI
Aluminum Frame 6 Series/slot width 8/30x30mm.
Aluminium Profile is a device used to build machine structures for build a corner of machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square fillet corner
● Slot width : 8 mm. / 1 slot only 2 side and the others are blind
● Cross-section : 30x30 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5 and A6063S-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
30 | HFS (Standard) / NFS (Economy) | - | Clear Anodize | - | 6 Series | R Shape | - | Not Provided |
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
8-45 Series Aluminum Frame - Square 45x45mm, 3 Side Slots, A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame Series 8-45, Square shape 45 x 45mm, 3- Side Slots with Slot width 10mm
Surface treatment is not applied to cut surfaces and additional machining parts.
Standard Extrusion Size(mm) | Extrusion Type_ | Number of Slotted Surfaces | Surface Treatment | Extrusion Size | Extrusion Series | Extrusion Type | Number of Extrusion Slots | Surface Milled |
---|---|---|---|---|---|---|---|---|
45 | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) | Three-Side Slots | Black Anodize ~ Clear Anodize | 45x45 | 8-45 Series | Square Shape | 1 Slot x 1 Slot | Not Provided |
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Standard Extrusion Size(mm) |
Extrusion Type_ |
Number of Slotted Surfaces |
Surface Treatment |
Extrusion Size |
Extrusion Series |
Extrusion Type |
Number of Extrusion Slots |
Surface Milled |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | 8 Series Aluminum Frame - Square 40x40mm, 4 Side Slots, A6N01SS-T5 Aluminum | 6 Series Aluminum Frame - Square 30x30mm, 4 Side Slots, A6N01SS-T5 Aluminum | Aluminum Frame 8 Series Rectangular 40 × 80 mm 4 Side Slots - A6N01SS-T5 Aluminum | 8 Series Aluminum Frame - Square 80x80mm, 4 Side Slots, A6N01SS-T5 Aluminum | 5 Series Aluminum Frame - Square 20x20mm, 4 Side Slots, A6N01SS-T5 Aluminum | 8-45 Series Aluminum Frame - Square 45x45mm, 4 Side Slots, A6N01SS-T5 Aluminum | Aluminum Frame 6 Series Rectangular 30 × 60 mm 4 Side Slots - A6N01SS-T5 Aluminum | Aluminum Frame 5 Series/slot width 6/20x20mm, Parallel Surfacing | Aluminum Frame 8-45 Series Rectangular 45 × 90 mm 4 Side Slots - A6N01SS-T5 Aluminum | 8-45 Series Aluminum Frame - Square 60x60mm, 4 Side Slots, A6N01SS-T5 Aluminum | 8-50 Series Aluminum Frame - Square 50x50mm, 4 Side Slots, A6N01SS-T5 Aluminum | 6 Series Aluminum Frame - Square 60x60mm, 4 Side Slots, A6N01SS-T5 Aluminum | Aluminum Extrusion 6 Series, Square, Parallel Chamfering, 30 × 30, 50 × 50, 60 × 60, 100 × 100 | Aluminum Frame 8 Series/slot width 10/40x80mm, Parallel Surfacing | Aluminum Frame 5 Series Rectangular 20 × 40 mm 4 Side Slots - A6N01SS-T5 Aluminum | Aluminum Frame 8 Series/slot width 10/40x40mm, Parallel Surfacing | 8 Series Aluminum Frame - Square 40x40mm, 3 Side Slots, A6N01SS-T5 Aluminum | 8 Series Aluminum Frame - Square 40x40mm, 2 Side Slots, A6N01SS-T5 Aluminum | Aluminum Extrusion 8-45 Series, Square, Parallel Chamfering, 45 × 45, 50 × 50, 60 × 60, 90 × 90 | 6 Series Aluminum Frame - Square 60x60mm, 3 Side Slots, A6N01SS-T5 Aluminum | 6 Series Aluminum Frame - Square 30x30mm, 2 Side Slots, A6N01SS-T5 Aluminum | 6 Series Aluminum Frame - Square 30x30mm, 3 Side Slots, A6N01SS-T5 Aluminum | Aluminum Frame 6 Series Rectangular 60 × 120 mm 4 Side Slots - A6N01SS-T5 Aluminum | 5 Series Aluminum Frame - Square 20x20mm, 2 Side Slots, A6N01SS-T5 Aluminum | 8-45 Series Aluminum Frame - Square 45x45mm, 3 Side Slots, A6N01SS-T5 Aluminum | ||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
From | |||||||||||||||||||||||||||||||||||||||||||||
Days to Ship | Same day or more | Same day or more | Same day or more | Same day or more | Same day or more | Same day or more | Same day or more | Same day or more | Same day or more | Same day or more | Same day or more | Same day or more | Same day or more | Same day or more | 8 Day(s) or more | Same day or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more |
Standard Extrusion Size(mm) | 30 | 40 | 30 | 40 | 60 | 80 | 80 | 40 | 40 | 20 | 45 | 40 | 60 | 30 | 20 ~ 40 | 45 | 60 | 50 | 40 | 60 | 40 | 30 ~ 100 | 20 | 40 | 20 | 40 ~ 80 | 80 | 100 | 40 | 50 | 40 | 40 | 45 ~ 90 | 25 | 60 | 30 | 100 | 30 | 60 | 80 | 20 | 40 | 30 | 30 | 45 |
Extrusion Type_ | - | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy) | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy) | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy) | - | - | HFS (Standard) / EFS (Lightweight) / NEFS (Economy) | - | - | HFS (Standard) / NFS (Economy) | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy) | - | - | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy) | HFS (Standard) | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) / NFSL (Lightweight, Economy) / GNFS (High Rigidity, Economy) | HFS (Standard) / GFS (High Rigidity) / NFS (Economy) / GNFS (High Rigidity, Economy) | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / NEFS (Economy) / GNFS (High Rigidity, Economy) | HFS (Standard) / NFS (Economy) | HFS (Standard) / HFSG (High Rigidity) / NFS (Economy) | EFS (Lightweight) / NEFS (Economy) | HFS (Standard) / GFS (High Rigidity) | HFS (Standard) / NFS (Economy) | HFS (Standard) / GFS (High Rigidity) | HFS (Standard) / NFS (Economy) | HFS (Standard) / GFS (High Rigidity) | HFS (Standard) / EFS (Lightweight) / NEFS (Economy) | GFS (High Rigidity) / GNFS (High Rigidity, Economy) | HFS (Standard) / NFS (Economy) | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / NEFS (Economy) / GNFS (High Rigidity, Economy) | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / NEFS (Economy) | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / NEFS (Economy) | HFS (Standard) / GFS (High Rigidity) | HFS (Standard) / NFS (Economy) | HFS (Standard) / NFS (Economy) | HFS (Standard) / EFS (Lightweight) / NEFS (Economy) | GFS (High Rigidity) / NEFS (Economy) / GNFS (High Rigidity, Economy) | HFS (Standard) / EFS (Lightweight) / NEFS (Economy) | HFS (Standard) / NEFS (Economy) | HFS (Standard) / EFS (Lightweight) | HFS (Standard) / NFS (Economy) | HFS (Standard) / NFS (Economy) | EFS (Lightweight) | HFS (Standard) / NFS (Economy) | HFS (Standard) / EFS (Lightweight) / GFS (High Rigidity) / HFSL (Lightweight, Standard) / NEFS (Economy) |
Number of Slotted Surfaces | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots / Two-Side Slots (Opposed) | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | - | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | Four-Side Slots | - | Four-Side Slots | Three-Side Slots | Two-Side Slots | Four-Side Slots | Four-Side Slots | Three-Side Slots | Two-Side Slots | Four-Side Slots | Three-Side Slots | Four-Side Slots | Three-Side Slots | Two-Side Slots | Four-Side Slots | Four-Side Slots | - | Three-Side Slots |
Surface Treatment | Clear Anodize | Black Anodize ~ Clear Coating | Black Anodize ~ Clear Coating | Black Anodize ~ Clear Coating | Clear Anodize | Clear Anodize | Black Anodize ~ Clear Coating | Clear Anodize | Clear Anodize | Black Anodize ~ Clear Coating | Black Anodize ~ Clear Coating | Clear Anodize | Clear Anodize | Black Anodize ~ Clear Coating | Clear Anodize | Black Anodize ~ Clear Coating | Clear Anodize | Black Anodize ~ Clear Anodize | Clear Anodize | Black Anodize ~ Clear Coating | Black Anodize ~ Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Black Anodize ~ Clear Coating | Clear Anodize | Black Anodize ~ Clear Anodize | Clear Anodize | Clear Anodize | Black Anodize ~ Clear Anodize | Black Anodize ~ Clear Anodize | Black Anodize ~ Clear Anodize | Clear Anodize | Black Anodize ~ Clear Anodize | Clear Anodize | Black Anodize ~ Clear Anodize | Clear Anodize | Black Anodize ~ Clear Anodize | Clear Anodize | Clear Anodize | Black Anodize ~ Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Black Anodize ~ Clear Anodize |
Extrusion Size | - | 40x40 | 30x30 | 40x80 | - | - | 80x80 | - | - | 20x20 | 45x45 | - | - | 30x60 | 20x20 ~ 40x40 | 45x90 | 60x60 | 50x50 | - | 60x60 | 40x120 | 30x30 ~ 100x100 | 20x60 ~ 20x80 | 40x80 ~ 80x40 | 20x40 | 40x40 ~ 80x80 | 80x160 | 100x200 | - | 50x100 | 40x40 | 40x40 | 45x45 ~ 90x90 | 25x25 | 60x60 | 30x30 | 100x100 | 30x30 | 60x120 | 80x80 | 20x20 | 40x60 ~ 40x80 | 30x300 | - | 45x45 |
Extrusion Series | MISUMI, European Standard, Aluminum Frame, 30/40/50/60 Series, (Groove Width: 8 mm) | 8 Series | 6 Series | 8 Series | - | - | 8 Series | - | MISUMI, European Standard, Aluminum Frame, 30/40/50/60 Series, (Groove Width: 8 mm) | 5 Series | 8-45 Series | - | - | 6 Series | 5 Series | 8-45 Series | 8-45 Series | 8-45 Series | 8 Series | 6 Series | 8 Series | 6 Series | 5 Series | 8 Series | 5 Series | 8 Series | 8 Series | 8-45 Series | 8 Series | 8-45 Series | 8 Series | 8 Series | 8-45 Series | 5 Series | 6 Series | 6 Series | 8-45 Series | 6 Series | 6 Series | 8 Series | 5 Series | 5 Series | 6 Series | 6 Series | 8-45 Series |
Extrusion Type | Square Shape | Square Shape / Rectangle Shape | Square Shape | Rectangle Shape | Rectangle Shape | Rectangle Shape | Square Shape | Square Shape | Square Shape | Square Shape | Square Shape | Square Shape | Square Shape | Rectangle Shape | Square Shape | Rectangle Shape | Square Shape | Square Shape | R Shape | Square Shape | Rectangle Shape | Square Shape | Rectangle Shape | Rectangle Shape | Rectangle Shape | Square Shape | Rectangle Shape | Rectangle Shape | L/R Shape | Rectangle Shape | Square Shape | Square Shape | Square Shape | Square Shape | Square Shape | Square Shape | Square Shape | Square Shape | Rectangle Shape | Square Shape | Square Shape | Rectangle Shape | Rectangle Shape | R Shape | Square Shape |
Number of Extrusion Slots | - | 1 Slot x 1 Slot | 1 Slot x 1 Slot | 1 Slot x 2 Slots | - | - | 2 Slots x 2 Slots | - | - | 1 Slot x 1 Slot | 1 Slot x 1 Slot | - | - | 1 Slot x 2 Slots | 1 Slot x 1 Slot ~ 2 Slots x 2 Slots | 1 Slot x 2 Slots | 1 Slot x 1 Slot | 1 Slot x 1 Slot | - | 2 Slots x 2 Slots | 1 Slot x 3 Slots | 1 Slot x 1 Slot ~ 4 Slots x 4 Slots | 1 Slot x 3 Slots ~ 1 Slot x 4 Slots | 1 Slot x 2 Slots ~ 2 Slots x 1 Slot | 1 Slot x 2 Slots | 1 Slot x 1 Slot ~ 2 Slots x 2 Slots | 2 Slots x 4 Slots | 2 Slots x 2 Slots | - | 1 Slot x 2 Slots | 1 Slot x 1 Slot | 1 Slot x 1 Slot | 1 Slot x 1 Slot ~ 2 Slots x 2 Slots | 1 Slot x 1 Slot | 2 Slots x 2 Slots | 1 Slot x 1 Slot | 2 Slots x 2 Slots | 1 Slot x 1 Slot | 2 Slots x 4 Slots | 2 Slots x 2 Slots | 1 Slot x 1 Slot | 2 Slots x 3 Slots ~ 2 Slots x 4 Slots | 1 Slot x 10 Slots | - | 1 Slot x 1 Slot |
Surface Milled | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Provided | Not Provided | Provided | Not Provided | Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy