(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Displacement Sensors

Displacement Sensors products from the Automation Components category can be selected based on many product specifications. The recommended brands for Displacement Sensors are OMRON. The products of Displacement Sensors are offered in a total of 9 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range and variety of products, on time delivery, free shipping and no minimum order quantity.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 9 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • Others

9 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Smart Sensors, Laser Displacement Sensors, CMOS Type [ZX2]

    Smart Sensors, Laser Displacement Sensors, CMOS Type [ZX2]

    OMRON

    Workpiece change does not affect stable measurement. Easy design that anyone can use.
    [Features]
    · High-accuracy measurement on the order of 10 μm is possible.
    · Stable measurement even when the color or material of the workpiece changes.
    · Equipped with smart tuning function that allows anyone to make optimal settings with a single button.
    · Uses 11-segment LED display that shows characters at a glance.
    · Four built-in BANK functions makes it easy to change setups.
    · Reliable measurement even in a bad environment (Sensor head protection structure IP67 & robot cable).
    · Laser lifespan display function realizes "visualization" so as not to stop the line.

    CAD :
    2D / 3D
    From: ₹ 5,987.27
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Smart Sensor, Linear Proximity Type [ZX-E]

    Smart Sensor, Linear Proximity Type [ZX-E]

    OMRON

    High-precision detection of displacement of metal workpieces.
    [Features]
    ·Sensor heads for various applications.
    ·Linearity can be adjusted for non-magnetic metals (SUS, aluminum) (material selection function).
    ·Easy linearity correction (teaching).
    ·Easy calculation of two sensors (using a calculation unit).
    ·Mutual interference is prevented for up to 5 units (using an arithmetic unit).

    CAD :
    2D / 3D
    From: ₹ 57,414.73
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Contact Displacement Miniature Sensor Amplifier [D5SN]

    Contact Displacement Miniature Sensor Amplifier [D5SN]

    OMRON

    Amplifier for Contact Displacement Sensor D5SN

    CAD :
    2D / 3D
    From: ₹ 43,508.24
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Smart Sensors, CMOS Laser Sensor With Built-In Amplifier [ZX1]

    Smart Sensors, CMOS Laser Sensor With Built-In Amplifier [ZX1]

    OMRON

    CMOS laser sensor ideal for simple measurements.
    [Features]
    · Has resolution of 0.002 mm, used for simple measurements.
    · Stable measurement in any sort of workpiece.
    · Includes 4 types of variations in measurement depending on the distance without any installation constraints.
    · Long-range type with sensing distance of 1,000 mm is also available.

    CAD :
    2D / 3D
    From: ₹ 24,935.67
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Fiber Coaxial Displacement Sensor Option [ZW-8000/7000/5000]

    Fiber Coaxial Displacement Sensor Option [ZW-8000/7000/5000]

    OMRON

    Cable and accessories for the fiber coaxial displacement sensor ZW-7000/5000 Series.

    CAD :
    2D / 3D
    From: ₹ 1,428.56
    Days to Ship: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Smart Sensor Linear Proximity Type Both-Side Connector Code (for extension)

    Smart Sensor Linear Proximity Type Both-Side Connector Code (for extension)

    OMRON

    [Features]·Omron / Displacement/Length Measurement Sensor / Smart Sensor Option.

    CAD :
    2D / 3D
    From: ₹ 13,470.64
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Smart Sensor Laser Type [ZX-L]

    Smart Sensor Laser Type [ZX-L]

    OMRON

    Fully equipped with "smart function" in a small body.
    Various laser types are available to support various applications.

    CAD :
    2D / 3D
    From: ₹ 63,569.67
    Days to Ship: 75 Day(s)
    day to ship 75 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Contact Displacement Sensor [D5V]

    Contact Displacement Sensor [D5V]

    OMRON

    [Features]
    · The low operating force (0.3 N) allows various objects such as glass, plastic and rubber to be measured.
    · Available in linear output and digital output (supports B7A communication) with the range of 4-20 mA with respect to the measurement range of 0-5 mm.
    · The probe is available in 3 types: ball, pin and flat, which can be selected according to the object to be measured.
    · The sensor I/O connector (XS3) makes it easy to connect a wire with the sensor body.

    From: ₹ 34,380.50
    Days to Ship: 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Linear Inclination Sensor [D5R]

    Linear Inclination Sensor [D5R]

    OMRON

    Linear output of tilt angle.
    [Features]
    ・ Wide measurement angle of ±60°
    ・ Achieves high accuracy of 1% linearity
    ・ High IP67 waterproof and dust-proof
    ・ Low cost and space saving

    CAD :
    2D / 3D
    From: ₹ 6,837.32
    Days to Ship: 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
CAD
From
Days to Ship

    You can add up to 6 items per a category to the compare list.

    Smart Sensors, Laser Displacement Sensors, CMOS Type [ZX2]

        You can add up to 6 items per a category to the compare list.

        Smart Sensor, Linear Proximity Type [ZX-E]

            You can add up to 6 items per a category to the compare list.

            Contact Displacement Miniature Sensor Amplifier [D5SN]

                You can add up to 6 items per a category to the compare list.

                Smart Sensors, CMOS Laser Sensor With Built-In Amplifier [ZX1]

                    You can add up to 6 items per a category to the compare list.

                    Fiber Coaxial Displacement Sensor Option [ZW-8000/7000/5000]

                        You can add up to 6 items per a category to the compare list.

                        Smart Sensor Linear Proximity Type Both-Side Connector Code (for extension)

                            You can add up to 6 items per a category to the compare list.

                            Smart Sensor Laser Type [ZX-L]

                                You can add up to 6 items per a category to the compare list.

                                Contact Displacement Sensor [D5V]

                                    You can add up to 6 items per a category to the compare list.

                                    Linear Inclination Sensor [D5R]
                                      Brand

                                      OMRON

                                      OMRON

                                      OMRON

                                      OMRON

                                      OMRON

                                      OMRON

                                      OMRON

                                      OMRON

                                      OMRON

                                      Product Series

                                      Smart Sensors, Laser Displacement Sensors, CMOS Type [ZX2]

                                      Smart Sensor, Linear Proximity Type [ZX-E]

                                      Contact Displacement Miniature Sensor Amplifier [D5SN]

                                      Smart Sensors, CMOS Laser Sensor With Built-In Amplifier [ZX1]

                                      Fiber Coaxial Displacement Sensor Option [ZW-8000/7000/5000]

                                      Smart Sensor Linear Proximity Type Both-Side Connector Code (for extension)

                                      Smart Sensor Laser Type [ZX-L]

                                      Contact Displacement Sensor [D5V]

                                      Linear Inclination Sensor [D5R]

                                      CAD
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      From

                                      ₹ 5,987.27

                                      ₹ 57,414.73

                                      ₹ 43,508.24

                                      ₹ 24,935.67

                                      ₹ 1,428.56

                                      ₹ 13,470.64

                                      ₹ 63,569.67

                                      ₹ 34,380.50

                                      ₹ 6,837.32

                                      Days to Ship 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 12 Day(s) or more 5 Day(s) or more 75 Day(s) 5 Day(s) 5 Day(s)

                                      Loading...

                                      1. 1

                                      Related Categories to Displacement Sensors

                                      X
                                      whatsapp-qr whatsapp-icon