(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Smart Sensor Laser Type [ZX-L]

Smart Sensor Laser Type [ZX-L]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      63,570₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fully equipped with "smart function" in a small body.
Various laser types are available to support various applications.

Part Number
ZX-LD40L 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 63,569.67

1 Piece(s) 75 Day(s)

Loading...

  1. 1

Basic Information

Types Diffused Reflective Type Type | the type of the sensor unit Sensor Head Resolution(μm) 2
Connection cable (cable length)(mm) Output Cord with Connector (2000) Detection Distance(mm) 40±10 Shape Line Beam
Connection Method Connector relay Linearity(%F.S.) ±0.2 Temperature characteristics (including amplifier element)(%F.S./°C) ±0.03
Protective structure (sensor head) IEC Standard IP50
X
whatsapp-qr whatsapp-icon