(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 items
You can add up to 6 items per a category to the compare list.
Flange Lifters -With Oil Groove Embedded Type-
MISUMI
Devices Type | Lifters Type | Supporting Parts Type | Brand |
---|---|---|---|
Lifters / Supporting Parts | OIL-FREE EMBEDDED TYPE / OIL-FREE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE | STOPPERS / Slide Guide Lever / Slide Guide Lever・WITHOUT BOLT HOLE TYPE | MISUMI |
From: ₹ 2,449.50 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Flange Lifters -With Oil Groove Embedded Type-
MISUMI
Devices Type | Lifters Type | Supporting Parts Type | Brand |
---|---|---|---|
Lifters / Supporting Parts | WITH OIL GROOVE EMBEDDED TYPE / WITH OIL GROOVE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE | STOPPERS / Slide Guide Lever / Slide Guide Lever・WITHOUT BOLT HOLE TYPE | MISUMI |
From: ₹ 1,449.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Flange Lifters -With Oil Groove Embedded Type (With Washer)-
MISUMI
Devices Type | Lifters Type | Supporting Parts Type | Brand |
---|---|---|---|
Lifters / Supporting Parts | WITH OIL GROOVE EMBEDDED TYPE (WITH WASHER) / WITH OIL GROOVE EMBEDDED TYPE (WITH WASHER)・WITHOUT BOLT HOLE TYPE | STOPPERS / WASHER / Slide Guide Lever / Slide Guide Lever・WITHOUT BOLT HOLE TYPE | MISUMI |
From: ₹ 1,391.50 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flange Lifters With Oil Groove Locking Pin
MISUMI
Devices Type | Lifters Type | Supporting Parts Type | Brand |
---|---|---|---|
Supporting Parts | - | LOCKING PIN | MISUMI |
From: ₹ 2,586.35 |
---|
Days to Ship: 26 Day(s) |
You can add up to 6 items per a category to the compare list.
Flange Lifters Supporting Parts Preload Pins
MISUMI
Devices Type | Lifters Type | Supporting Parts Type | Brand |
---|---|---|---|
Supporting Parts | - | Pre-Holding Pins | MISUMI |
From: ₹ 1,928.55 |
---|
Days to Ship: 25 Day(s) |
You can add up to 6 items per a category to the compare list.
Lifter Guide Post Sets -Float Type-
MISUMI
Devices Type | Lifters Type | Supporting Parts Type | Brand |
---|---|---|---|
Supporting Parts | - | GUIDE POST SETS | MISUMI |
From: ₹ 2,477.10 |
---|
Days to Ship: 26 Day(s) |
You can add up to 6 items per a category to the compare list.
Lifter Guide Post Sets -Locating Dowel Hole Type-
MISUMI
Devices Type | Lifters Type | Supporting Parts Type | Brand |
---|---|---|---|
Supporting Parts | - | GUIDE POST SETS | MISUMI |
From: ₹ 2,477.10 |
---|
Days to Ship: 26 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Devices Type |
Lifters Type |
Supporting Parts Type |
Brand |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Flange Lifters -With Oil Groove Embedded Type (With Washer)- | ||||||
CAD |
|
|
|
|
|
|
|
From | ₹ 2,449.50- | ₹ 1,449.00- | ₹ 1,391.50- | ₹ 2,586.35 | ₹ 1,928.55- | ₹ 2,477.10- | ₹ 2,477.10- |
Days to Ship | Same day or more | Same day or more | 8 Day(s) or more | 26 Day(s) | 25 Day(s) | 26 Day(s) | 26 Day(s) |
Devices Type | Lifters / Supporting Parts | Lifters / Supporting Parts | Lifters / Supporting Parts | Supporting Parts | Supporting Parts | Supporting Parts | Supporting Parts |
Lifters Type | OIL-FREE EMBEDDED TYPE / OIL-FREE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE | WITH OIL GROOVE EMBEDDED TYPE / WITH OIL GROOVE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE | WITH OIL GROOVE EMBEDDED TYPE (WITH WASHER) / WITH OIL GROOVE EMBEDDED TYPE (WITH WASHER)・WITHOUT BOLT HOLE TYPE | - | - | - | - |
Supporting Parts Type | STOPPERS / Slide Guide Lever / Slide Guide Lever・WITHOUT BOLT HOLE TYPE | STOPPERS / Slide Guide Lever / Slide Guide Lever・WITHOUT BOLT HOLE TYPE | STOPPERS / WASHER / Slide Guide Lever / Slide Guide Lever・WITHOUT BOLT HOLE TYPE | LOCKING PIN | Pre-Holding Pins | GUIDE POST SETS | GUIDE POST SETS |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |