(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Stripper Guide Pins - Tolerance Range 2MIC -

Stripper Guide Pins - Tolerance Range 2MIC - products in the Press Die Components category from MISUMI. The product can be selected based on many product specifications such as Pin type, Material, Type, Tolerance range. MISUMI offers products around 7 items and the product specifications can easily be compared. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 10 Day(s) or Less

7 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    PRECISION Stripper Guide Pins-Headed Type-

    PRECISION Stripper Guide Pins-Headed Type-

    MISUMI

    Precision grade stripper guide pin with a head. The tolerance range is 2μm. The material is die steel. It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.

    • PLAIN
    • OIL-FREE
    • PRECISION
    CAD :
    2D / 3D
    Pin type Material Type Tolerance range
    With head SKD11 Pins 2μm
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Stripper Guide Pins-Straight Type-
    PRECISION Stripper Guide Pins-Straight Type-
    PRECISION Stripper Guide Pins-Straight Type-
    PRECISION Stripper Guide Pins-Straight Type-

    PRECISION Stripper Guide Pins-Straight Type-

    MISUMI

    Straight type precision stripper guide pin. The tolerance range is 2μm. The material is die steel. It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.

    • PLAIN
    • OIL-FREE
    • PRECISION
    CAD :
    2D / 3D
    Pin type Material Type Tolerance range
    Straight SKD11 Pins 2μm
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Carbide Stripper Guide Pins-Headed Type-

    PRECISION Carbide Stripper Guide Pins-Headed Type-

    MISUMI

    Precision grade carbide stripper guide pin with a head. The tolerance range is 2μm. The material is carbide (V30). It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.

    • PLAIN
    • OIL-FREE
    • PRECISION
    CAD :
    2D / 3D
    Pin type Material Type Tolerance range
    With head Carbide V30 Pins 2μm
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Stripper Guide Pins-Straight, with Press-In Lead Type-

    PRECISION Stripper Guide Pins-Straight, with Press-In Lead Type-

    MISUMI

    This is a precision grade stripper guide pin that is straight and has an introduction section. The tolerance range is 2μm. The material is die steel. It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.

    • PLAIN
    • OIL-FREE
    • PRECISION
    CAD :
    2D / 3D
    Pin type Material Type Tolerance range
    Straight SKD11 Pins 2μm
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Carbide Stripper Guide Pins-Straight Type-

    PRECISION Carbide Stripper Guide Pins-Straight Type-

    MISUMI

    Straight type precision grade carbide stripper guide pin. The tolerance range is 2μm. The material is carbide (V30). It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.

    • PLAIN
    • OIL-FREE
    • PRECISION
    CAD :
    2D / 3D
    Pin type Material Type Tolerance range
    Straight Carbide V30 Pins 2μm
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Carbide Stripper Guide Pins-Straight, with Press-In Lead Type-

    PRECISION Carbide Stripper Guide Pins-Straight, with Press-In Lead Type-

    MISUMI

    This is a precision grade carbide stripper guide pin that is straight and has an introduction section. The tolerance range is 2μm. The material is carbide (V30). It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.

    • PLAIN
    • OIL-FREE
    • PRECISION
    CAD :
    2D / 3D
    Pin type Material Type Tolerance range
    Straight Carbide V30 Pins 2μm
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Stripper Guide Pins -Detachable Type-

    PRECISION Stripper Guide Pins -Detachable Type-

    MISUMI

    A removable precision stripper guide pin. The tolerance range is 2μm. The material is die steel. It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.

    • PLAIN
    • OIL-FREE
    • PRECISION
    CAD :
    2D / 3D
    Pin type Material Type Tolerance range
    Detachable SKD11 Pins 2μm
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Pin type
Material
Type
Tolerance range

You can add up to 6 items per a category to the compare list.

PRECISION Stripper Guide Pins-Headed Type-

    You can add up to 6 items per a category to the compare list.

    PRECISION Stripper Guide Pins-Straight Type-
      PRECISION Stripper Guide Pins-Straight Type-
      PRECISION Stripper Guide Pins-Straight Type-
      PRECISION Stripper Guide Pins-Straight Type-

      You can add up to 6 items per a category to the compare list.

      PRECISION Carbide Stripper Guide Pins-Headed Type-

        You can add up to 6 items per a category to the compare list.

        PRECISION Stripper Guide Pins-Straight, with Press-In Lead Type-

          You can add up to 6 items per a category to the compare list.

          PRECISION Carbide Stripper Guide Pins-Straight Type-

            You can add up to 6 items per a category to the compare list.

            PRECISION Carbide Stripper Guide Pins-Straight, with Press-In Lead Type-

              You can add up to 6 items per a category to the compare list.

              PRECISION Stripper Guide Pins -Detachable Type-
                Brand

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                Product Series

                PRECISION Stripper Guide Pins-Headed Type-

                PRECISION Stripper Guide Pins-Straight Type-

                PRECISION Carbide Stripper Guide Pins-Headed Type-

                PRECISION Stripper Guide Pins-Straight, with Press-In Lead Type-

                PRECISION Carbide Stripper Guide Pins-Straight Type-

                PRECISION Carbide Stripper Guide Pins-Straight, with Press-In Lead Type-

                PRECISION Stripper Guide Pins -Detachable Type-

                CAD
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                From-------
                Days to Ship 8 Day(s) or more 8 Day(s) or more 10 Day(s) or more 8 Day(s) or more 10 Day(s) or more 10 Day(s) or more 8 Day(s) or more
                Specifications
                • PLAIN
                • OIL-FREE
                • PRECISION
                • PLAIN
                • OIL-FREE
                • PRECISION
                • PLAIN
                • OIL-FREE
                • PRECISION
                • PLAIN
                • OIL-FREE
                • PRECISION
                • PLAIN
                • OIL-FREE
                • PRECISION
                • PLAIN
                • OIL-FREE
                • PRECISION
                • PLAIN
                • OIL-FREE
                • PRECISION
                Pin typeWith headStraightWith headStraightStraightStraightDetachable
                MaterialSKD11SKD11Carbide V30SKD11Carbide V30Carbide V30SKD11
                TypePinsPinsPinsPinsPinsPinsPins
                Tolerance range2μm2μm2μm2μm2μm2μm2μm

                Loading...

                1. 1

                Related Categories to Stripper Guide Pins - Tolerance Range 2MIC -

                X
                whatsapp-qr whatsapp-icon