(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
End Retainer Sets for NC Machining, for Heavy Load Punches
MISUMI
End retainer for thick plate punch and NC processing. The main body is made of SMC440 material (hardness: 36-44HRC) to enhance durability. There is no need to change the punch brim thickness used for this product.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
- | Set / Set (without backing plate) / Body only | S45C | For heavy-load round punches |
From: ₹ 1,327.30 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load
MISUMI
Highly durable end retainer for high tensile strength materials for punching thick plates. The main body is made of SMC440 material (hardness: 36-44HRC) to enhance durability. There is no need to change the punch brim thickness used for this product.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
- | Set / Set (without backing plate) / Body only | SCM440 | For heavy-load round punches |
From: ₹ 1,780.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Square retainer for standard punches, thick plate punches, and button dies. The dowel pins and bolts are located diagonally around the punch, providing excellent punch fixation. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
NC Compatible (square retainer) with double-fixing bolts | Set / Set (without backing plate) / Body only | S45C | For heavy-load round punches |
From: ₹ 1,831.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
End Retainer Sets for Edge-matching Machining, for Heavy Load Punches
MISUMI
End retainer for punching thick plates and aligning blades. There is no need to change the punch brim thickness used for this product.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
punch-to-die alignment with double fixing-bolts | Set / Set (without backing plate) / Body only | S45C | For heavy-load round punches |
From: ₹ 1,067.30 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Heavy Duty Square Retainer Sets for High-Tensile Steel
MISUMI
Highly durable scale retainer for high tensile strength materials for standard punches. The dowel pins and bolts are located diagonally around the punch, providing excellent punch fixation. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
NC Compatible (square retainer) with double-fixing bolts | Set / Set (without backing plate) / Body only | SCM440 | For heavy-load round punches |
From: ₹ 3,227.00 |
---|
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Type |
Components |
Material |
Applicable punch shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load | End Retainer Sets for Edge-matching Machining, for Heavy Load Punches | |||
CAD |
|
|
|
|
|
From | ₹ 1,327.30- | ₹ 1,780.00- | ₹ 1,831.00- | ₹ 1,067.30- | ₹ 3,227.00- |
Days to Ship | Same day | Same day or more | Same day or more | Same day | 7 Day(s) or more |
Type | - | - | NC Compatible (square retainer) with double-fixing bolts | punch-to-die alignment with double fixing-bolts | NC Compatible (square retainer) with double-fixing bolts |
Components | Set / Set (without backing plate) / Body only | Set / Set (without backing plate) / Body only | Set / Set (without backing plate) / Body only | Set / Set (without backing plate) / Body only | Set / Set (without backing plate) / Body only |
Material | S45C | SCM440 | S45C | S45C | SCM440 |
Applicable punch shape | For heavy-load round punches | For heavy-load round punches | For heavy-load round punches | For heavy-load round punches | For heavy-load round punches |