(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load
MISUMI
Highly durable end retainer for high tensile strength materials for punching thick plates. The main body is made of SMC440 material (hardness: 36-44HRC) to enhance durability. There is no need to change the punch brim thickness used for this product.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
- | Set / Set (without backing plate) / Body only | SCM440 | For heavy-load round punches / For heavy-load shaped punches |
From: ₹ 1,780.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Highly durable end retainer for high tensile strength materials for standard punches. The main body is made of SMC440 material (hardness: 36-44HRC) to enhance durability. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
- | Set / Set (without backing plate) / Body only | SCM440 | For round punch / For shaped punch |
From: ₹ 1,424.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Heavy Duty Square Retainer Sets for High-Tensile Steel
MISUMI
Highly durable scale retainer for high tensile strength materials for standard punches. The dowel pins and bolts are located diagonally around the punch, providing excellent punch fixation. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
NC Compatible (square retainer) with double-fixing bolts | Set / Set (without backing plate) / Body only | SCM440 | For round punch / For shaped punch / For heavy-load round punches / For heavy-load shaped punches |
From: ₹ 2,681.00 |
---|
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Type |
Components |
Material |
Applicable punch shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load | ||
CAD |
|
|
|
From | ₹ 1,780.00- | ₹ 1,424.00- | ₹ 2,681.00- |
Days to Ship | Same day or more | Same day | 7 Day(s) or more |
Type | - | - | NC Compatible (square retainer) with double-fixing bolts |
Components | Set / Set (without backing plate) / Body only | Set / Set (without backing plate) / Body only | Set / Set (without backing plate) / Body only |
Material | SCM440 | SCM440 | SCM440 |
Applicable punch shape | For heavy-load round punches / For heavy-load shaped punches | For round punch / For shaped punch | For round punch / For shaped punch / For heavy-load round punches / For heavy-load shaped punches |