(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Precision Scrap Retention Carbide Button Dies

Precision Scrap Retention Carbide Button Dies products in the Press Die Components category from MISUMI. The product can be selected based on many product specifications such as Punches/Button dies, With/without air hole, Tip shape, Material. MISUMI offers products around 2 items and the product specifications can easily be compared. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 10 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    PRECISION Scrap Retention Carbide Angular Button Dies  Headed Type

    PRECISION Scrap Retention Carbide Angular Button Dies Headed Type

    MISUMI

    This is a precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die that prevents scraping and is made of carbide (V40) and ultrafine particle carbide (HIP). Adding diagonal micro grooves to the cutting edge prevents scrap from rising. There is a brim on the end to prevent it from falling out.

    CAD :
    2D / 3D
    Punches/Button dies With/without air hole Tip shape Material
    Button dies (with head) W/O Round Carbide V40 (HIP) / Carbide super fine grain (HIP)
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Scrap Retention Carbide Angular Button Dies  Straight Type

    PRECISION Scrap Retention Carbide Angular Button Dies Straight Type

    MISUMI

    This is a precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die that prevents scraping and is made of carbide (V40) and ultrafine particle carbide (HIP). Adding diagonal micro grooves to the cutting edge prevents scrap from rising. Straight type without brim.

    CAD :
    2D / 3D
    Punches/Button dies With/without air hole Tip shape Material
    Button dies (Straight) W/O Round Carbide V40 (HIP) / Carbide super fine grain (HIP)
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Punches/Button dies
With/without air hole
Tip shape
Material

You can add up to 6 items per a category to the compare list.

PRECISION Scrap Retention Carbide Angular Button Dies  Headed Type

    You can add up to 6 items per a category to the compare list.

    PRECISION Scrap Retention Carbide Angular Button Dies  Straight Type
      Brand

      MISUMI

      MISUMI

      Product Series

      PRECISION Scrap Retention Carbide Angular Button Dies Headed Type

      PRECISION Scrap Retention Carbide Angular Button Dies Straight Type

      CAD
      • 2D / 3D
      • 2D / 3D
      From--
      Days to Ship 10 Day(s) or more 10 Day(s) or more
      Specifications
          Punches/Button diesButton dies (with head)Button dies (Straight)
          With/without air holeW/OW/O
          Tip shapeRoundRound
          MaterialCarbide V40 (HIP) / Carbide super fine grain (HIP)Carbide V40 (HIP) / Carbide super fine grain (HIP)

          Loading...

          1. 1

          Related Categories to Precision Scrap Retention Carbide Button Dies

          X
          whatsapp-qr whatsapp-icon