(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Scrap Retention Block Dies

Scrap Retention Block Dies products in the Press Die Components category from MISUMI. The product can be selected based on many product specifications such as Shank type, Tip shape, Scrap retention, Material. MISUMI offers products around 4 items and the product specifications can easily be compared. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 8 Day(s) or Less

4 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Block Dies  -Straight Type-

    Scrap Retention Block Dies -Straight Type-

    MISUMI

    This is a straight type block die with diagonal micro grooves on the cutting edge to prevent scraping. Materials can be selected from die steel and powdered high speed steel.

    • PRESS-FIT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Scrap retention Material
    Straight A / D / R / E / G With SKD11 Equivalent / Powdered high-speed steel
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Block Dies  -Single Flange Type-

    Scrap Retention Block Dies -Single Flange Type-

    MISUMI

    A single flange type block die with diagonal micro grooves on the cutting edge to prevent scraping. Materials can be selected from die steel and powdered high speed steel.

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Scrap retention Material
    Single-flanged A / D / R / E / G With SKD11 Equivalent / Powdered high-speed steel
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Block Dies  -Fixing Bolt Type-

    Scrap Retention Block Dies -Fixing Bolt Type-

    MISUMI

    This is a bolt-on type block die for preventing scrap build-up. The material can be selected from die steel and powdered high speed steel.

    • BOLT
    • SKD11
    CAD :
    2D / 3D
    Shank type Tip shape Scrap retention Material
    Bolt fixing A / D / R / E / G With SKD11 Equivalent
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Scrap Retention Block Dies  -Configurable Size-

    Scrap Retention Block Dies -Configurable Size-

    MISUMI

    This is a block die of a free-form type to prevent scrap build-up. The material can be selected from die steel and powdered high speed steel.

    • PRESS-FIT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Tip shape Scrap retention Material
    Straight A / D / R / E / G With SKD11 Equivalent / Powdered high-speed steel
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Scrap retention
Material

You can add up to 6 items per a category to the compare list.

Scrap Retention Block Dies  -Straight Type-

    You can add up to 6 items per a category to the compare list.

    Scrap Retention Block Dies  -Single Flange Type-

      You can add up to 6 items per a category to the compare list.

      Scrap Retention Block Dies  -Fixing Bolt Type-

        You can add up to 6 items per a category to the compare list.

        Scrap Retention Block Dies  -Configurable Size-
          Brand

          MISUMI

          MISUMI

          MISUMI

          MISUMI

          Product Series

          Scrap Retention Block Dies -Straight Type-

          Scrap Retention Block Dies -Single Flange Type-

          Scrap Retention Block Dies -Fixing Bolt Type-

          Scrap Retention Block Dies -Configurable Size-

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          From----
          Days to Ship 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more
          Specifications
          • PRESS-FIT
          • SKD11
          • POWDER HSS
          • FLANGE
          • SKD11
          • POWDER HSS
          • BOLT
          • SKD11
          • PRESS-FIT
          • SKD11
          • POWDER HSS
          Shank typeStraightSingle-flangedBolt fixingStraight
          Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
          Scrap retentionWithWithWithWith
          MaterialSKD11 Equivalent / Powdered high-speed steelSKD11 Equivalent / Powdered high-speed steelSKD11 EquivalentSKD11 Equivalent / Powdered high-speed steel

          Loading...

          1. 1

          Related Categories to Scrap Retention Block Dies

          X
          whatsapp-qr whatsapp-icon