(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Pilot Punches

Pilot Punches products in the Press Die Components category from MISUMI. The product can be selected based on many product specifications such as Tip shape, Material, Shank type, Surface treatment, Mounting plate. MISUMI offers products around 8 items and the product specifications can easily be compared. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

8 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches

    Pilot Punches

    MISUMI

    This is a pilot punch that positions the workpiece using the holes created in the previous process. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel Standard None Punch plate Standard
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Fixed Tip Diameter

    Pilot Punches Fixed Tip Diameter

    MISUMI

    This is a type of pilot punch that you can choose from among predetermined tip diameters. Product variations are limited, but it is cheaper than a regular pilot punch that allows you to freely set the tip diameter.

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R SKD11 Equivalent Standard None Punch plate Standard
    Days to Ship: 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches TiCN Coating

    Pilot Punches TiCN Coating

    MISUMI

    [Features]
    ・Pilot punch with TiCN coating, which is widely used in press molds
    ・Choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.
    ・TiCN coating for SKD11 has been added!

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle SKH51 Equivalent / Powdered high-speed steel Standard TiCN Punch plate Standard
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Lapping

    Pilot Punches Lapping

    MISUMI

    This is a pilot punch with improved surface roughness compared to regular polished products by lapping the tip that comes into contact with the workpiece. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel Standard Lapping Punch plate Standard
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches DLC Coating

    Pilot Punches DLC Coating

    MISUMI

    A pilot punch coated with DLC, which features a low coefficient of friction. This is effective when the workpiece is aluminum-based material. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 2 types of material.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle SKH51 Equivalent / Powdered high-speed steel Standard Without DLC foundation Punch plate Standard
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches HW Coating

    Pilot Punches HW Coating

    MISUMI

    This pilot punch uses both TiCN coating and WPC® treatment to improve the durability of the coating.
    You can choose from 3 types of tip shapes, 2 types of punch shaft diameter tolerance, and 3 types of materials.

    • FLANGE
    • SKH51
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle SKH51 Equivalent / Powdered high-speed steel Standard HW coating Punch plate Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches NW Coating

    Pilot Punches NW Coating

    MISUMI

    This pilot punch has improved durability of the coating film by using both DLC coating and WPC® processing. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 2 types of material.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle SKH51 Equivalent / Powdered high-speed steel Standard DLC foundation WPC Punch plate Standard
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Dicoat treatment

    Pilot Punches Dicoat treatment

    MISUMI

    This is a pilot punch that has been treated with Dikoat® treatment (TD process). You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 2 types of material.

    • FLANGE
    • SKD11
    • POWDER HSS
    • DICOAT
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip SKD11 Equivalent / Powdered high-speed steel Standard Dicoat Punch plate Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
Material
Shank type
Surface treatment
Mounting plate
Shank (mounting part) shape

You can add up to 6 items per a category to the compare list.

Pilot Punches

    You can add up to 6 items per a category to the compare list.

    Pilot Punches Fixed Tip Diameter

      You can add up to 6 items per a category to the compare list.

      Pilot Punches TiCN Coating

        You can add up to 6 items per a category to the compare list.

        Pilot Punches Lapping

          You can add up to 6 items per a category to the compare list.

          Pilot Punches DLC Coating

            You can add up to 6 items per a category to the compare list.

            Pilot Punches HW Coating

              You can add up to 6 items per a category to the compare list.

              Pilot Punches NW Coating

                You can add up to 6 items per a category to the compare list.

                Pilot Punches Dicoat treatment
                  Brand

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  Product Series

                  Pilot Punches

                  Pilot Punches Fixed Tip Diameter

                  Pilot Punches TiCN Coating

                  Pilot Punches Lapping

                  Pilot Punches DLC Coating

                  Pilot Punches HW Coating

                  Pilot Punches NW Coating

                  Pilot Punches Dicoat treatment

                  CAD
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  From--------
                  Days to Ship 2 Day(s) or more 2 Day(s) 7 Day(s) or more 2 Day(s) or more 14 Day(s) or more 8 Day(s) or more 14 Day(s) or more 8 Day(s) or more
                  Specifications
                  • FLANGE
                  • SKH51
                  • SKD11
                  • POWDER HSS
                  • FLANGE
                  • SKD11
                  • FLANGE
                  • SKH51
                  • POWDER HSS
                  • TiCN
                  • FLANGE
                  • SKH51
                  • SKD11
                  • POWDER HSS
                  • FLANGE
                  • SKH51
                  • POWDER HSS
                  • DLC
                  • FLANGE
                  • SKH51
                  • POWDER HSS
                  • HW
                  • FLANGE
                  • SKH51
                  • POWDER HSS
                  • FLANGE
                  • SKD11
                  • POWDER HSS
                  • DICOAT
                  Tip shapeTip R / Tapered tip / Sharp tip angleTip RTip R / Tapered tip / Sharp tip angleTip R / Tapered tip / Sharp tip angleTip R / Tapered tip / Sharp tip angleTip R / Tapered tip / Sharp tip angleTip R / Tapered tip / Sharp tip angleTip R / Tapered tip
                  MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKD11 EquivalentSKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / Powdered high-speed steel
                  Shank typeStandardStandardStandardStandardStandardStandardStandardStandard
                  Surface treatmentNoneNoneTiCNLappingWithout DLC foundationHW coatingDLC foundation WPCDicoat
                  Mounting platePunch platePunch platePunch platePunch platePunch platePunch platePunch platePunch plate
                  Shank (mounting part) shapeStandardStandardStandardStandardStandardStandardStandardStandard

                  Loading...

                  1. 1

                  Related Categories to Pilot Punches

                  X
                  whatsapp-qr whatsapp-icon