(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a blank before shoulder punch cutting edge processing. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | Standard | No | SKD11 Equivalent | None | None |
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
Punch Blanks with Locating Dowel Holes
MISUMI
A punch blank with a dowel hole for positioning on the brim before machining the cutting edge. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | With locating dowel hole | No | SKD11 Equivalent | None | None |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a blank before cutting edge processing for a type of punch that is fixed with bolts. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | Tapped | No | SKD11 Equivalent | None | None |
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a punch blank with a jetter pin for scrap removal built into the punch before processing the cutting edge. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | Standard | No | SKD11 Equivalent | Standard type / Spring reinforced type | None |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches Blanks with Locating Dowel Holes
MISUMI
This is a punch blank with a dowel hole for positioning in the brim and a jetter pin for removing scraps inside the punch before processing. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | With locating dowel hole | No | SKD11 Equivalent | Standard type / Spring reinforced type | None |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a bolt-fixed type punch blank before cutting edge processing. Also, a jetter pin for removing waste is incorporated inside the punch. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | Tapped | No | SKD11 Equivalent | Standard type | None |
Days to Ship: 2 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Shank (mounting part) shape |
Heavy-load punches |
Material |
Jector |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||||
CAD |
|
|
|
|
|
|
From | - | - | - | - | - | - |
Days to Ship | 2 Day(s) | 2 Day(s) or more | 2 Day(s) | 2 Day(s) or more | 2 Day(s) or more | 2 Day(s) |
Specifications |
|
|
|
|
|
|
Shank type | Blank | Blank | Blank | Blank | Blank | Blank |
Shank (mounting part) shape | Standard | With locating dowel hole | Tapped | Standard | With locating dowel hole | Tapped |
Heavy-load punches | No | No | No | No | No | No |
Material | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent |
Jector | None | None | None | Standard type / Spring reinforced type | Standard type / Spring reinforced type | Standard type |
Surface treatment | None | None | None | None | None | None |