(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
MISUMI
This is a punch blank with a jetter pin for scrap removal built into the punch before processing the cutting edge. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | Standard | No | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | Standard type | None |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches Blanks with Locating Dowel Holes
MISUMI
This is a punch blank with a dowel hole for positioning in the brim and a jetter pin for removing scraps inside the punch before processing. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | With locating dowel hole | No | SKD11 Equivalent | Standard type | None |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punch Blanks for Heavy Load
MISUMI
This blank has a reinforced brim for punching thick materials, and has a jetter pin built into the punch for removing scraps before processing the cutting edge. It has been heat treated and the shank diameter D has been finished to the specified tolerance. .
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | Standard | Yes | Powdered high-speed steel | Standard type | None |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a bolt-fixed type punch blank before cutting edge processing. Also, a jetter pin for removing waste is incorporated inside the punch. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | Tapped | No | SKD11 Equivalent | Standard type | None |
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
Jector Punch Blanks for Heavy Load with Dowel Holes
MISUMI
This blank has a dowel hole for positioning in the brim, strengthens the brim, and has a jetter pin built into the punch before processing the punch tip. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | With locating dowel hole | Yes | SKH51 Equivalent | Standard type | None |
Days to Ship: 2 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Shank (mounting part) shape |
Heavy-load punches |
Material |
Jector |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | |||||
CAD |
|
|
|
|
|
From | - | - | - | - | - |
Days to Ship | 2 Day(s) or more | 2 Day(s) or more | 2 Day(s) or more | 2 Day(s) | 2 Day(s) or more |
Specifications |
|
|
|
|
|
Shank type | Blank | Blank | Blank | Blank | Blank |
Shank (mounting part) shape | Standard | With locating dowel hole | Standard | Tapped | With locating dowel hole |
Heavy-load punches | No | No | Yes | No | Yes |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent | Powdered high-speed steel | SKD11 Equivalent | SKH51 Equivalent |
Jector | Standard type | Standard type | Standard type | Standard type | Standard type |
Surface treatment | None | None | None | None | None |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy