(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
Jector Punch Blanks for Heavy Load with Dowel Holes
MISUMI
This blank has a dowel hole for positioning in the brim, strengthens the brim, and has a jetter pin built into the punch before processing the punch tip. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | With locating dowel hole | Yes | SKH51 Equivalent | Standard type | None |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a punch blank with a jetter pin for scrap removal built into the punch before processing the cutting edge. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | Standard | No | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | Standard type | None |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches Blanks with Locating Dowel Holes
MISUMI
This is a punch blank with a dowel hole for positioning in the brim and a jetter pin for removing scraps inside the punch before processing. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | With locating dowel hole | No | SKD11 Equivalent | Standard type | None |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punch Blanks for Heavy Load
MISUMI
This blank has a reinforced brim for punching thick materials, and has a jetter pin built into the punch for removing scraps before processing the cutting edge. It has been heat treated and the shank diameter D has been finished to the specified tolerance. .
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | Standard | Yes | Powdered high-speed steel | Standard type | None |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a bolt-fixed type punch blank before cutting edge processing. Also, a jetter pin for removing waste is incorporated inside the punch. It has been heat treated and the shank diameter D has been finished to the specified tolerance.
Shank type | Shank (mounting part) shape | Heavy-load punches | Material | Jector | Surface treatment |
---|---|---|---|---|---|
Blank | Tapped | No | SKD11 Equivalent | Standard type | None |
Days to Ship: 2 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Shank (mounting part) shape |
Heavy-load punches |
Material |
Jector |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | |||||
CAD |
|
|
|
|
|
From | - | - | - | - | - |
Days to Ship | 2 Day(s) or more | 2 Day(s) or more | 2 Day(s) or more | 2 Day(s) or more | 2 Day(s) |
Specifications |
|
|
|
|
|
Shank type | Blank | Blank | Blank | Blank | Blank |
Shank (mounting part) shape | With locating dowel hole | Standard | With locating dowel hole | Standard | Tapped |
Heavy-load punches | Yes | No | No | Yes | No |
Material | SKH51 Equivalent | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent | Powdered high-speed steel | SKD11 Equivalent |
Jector | Standard type | Standard type | Standard type | Standard type | Standard type |
Surface treatment | None | None | None | None | None |