(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
11 items
You can add up to 6 items per a category to the compare list.
Tapered Head Jector Punches TiCN Coating
MISUMI
This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. The punch double part incorporates a jetter pin for scrap removal, and the cutting edge is coated with TiCN to improve wear resistance.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type | A | SKH51 Equivalent / Powdered high-speed steel | TiCN | Tapered head |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Head Jector Punches RW Coating
MISUMI
This is a tapered head jetter punch that has improved coating adhesion by using a combination of Al-Cr coating, which has higher heat resistance and durability than conventional TiCN, and WPCⓇ treatment.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type | A | SKH51 Equivalent / Powdered high-speed steel | RW coating | Tapered head |
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Head Punches TiCN Coating
MISUMI
This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. TiCN coating is applied to improve wear resistance.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | None | A | SKH51 Equivalent / Powdered high-speed steel | TiCN | Tapered head |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Head Punches RW Coating
MISUMI
This is a taper head punch with improved coating adhesion by using a combination of Al-Cr coating, which has higher heat resistance and durability than conventional TiCN, and WPCⓇ treatment.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | None | A | SKH51 Equivalent / Powdered high-speed steel | RW coating | Tapered head |
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Head Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) -
MISUMI
For complete product overview and details on Tapered Head Punches -RX Coating- see the sections below:
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | None | A | Powdered high-speed steel / Equivalent to SKH51 | RX Coat | Tapered head |
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | None | A | SKH51 Equivalent / Powdered high-speed steel | None | Tapered head |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Head Punches HW Coating
MISUMI
This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. Coating adhesion is improved by using TiCN and WPCⓇ treatment together.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | None | A | SKH51 Equivalent / Powdered high-speed steel | HW coating | Tapered head |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Head Jector Punches Normal
MISUMI
This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. A jetter pin for removing waste is incorporated inside the punch.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type | A | SKH51 Equivalent / Powdered high-speed steel | None | Tapered head |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Head Jetter Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) -
MISUMI
For complete product overview and details on Tapered Head Jector Punches -RX Coating- see the sections below:
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type | A | Powdered high-speed steel / Equivalent to SKH51 | RX Coat | Tapered head |
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Head Jector Punches HW Coating
MISUMI
This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. A jetter pin for removing debris is built into the punch folding part, and the surface treatment uses TiCN and WPCⓇ treatments to improve coating adhesion.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type | A | SKH51 Equivalent / Powdered high-speed steel | HW coating | Tapered head |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Head Jector Punches WPC treatment
MISUMI
This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. A jetter pin for scrap removal is incorporated into the punch folding section, and the cutting edge is treated with WPCⓇ to improve surface hardness and fatigue strength.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type | A | SKH51 Equivalent / Powdered high-speed steel | WPC | Tapered head |
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Heavy-load punches |
Shank type |
Jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Tapered Head Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) - | Tapered Head Jetter Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) - | |||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - | - | - | - | - |
Days to Ship | 7 Day(s) or more | 9 Day(s) or more | 7 Day(s) or more | 9 Day(s) or more | 17 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 17 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more |
Specifications | |||||||||||
Heavy-load punches | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
Shank type | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped |
Jector | Standard type | Standard type | None | None | None | None | None | Standard type | Standard type | Standard type | Standard type |
Tip shape | A | A | A | A | A | A | A | A | A | A | A |
Material | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel / Equivalent to SKH51 | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel / Equivalent to SKH51 | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | TiCN | RW coating | TiCN | RW coating | RX Coat | None | HW coating | None | RX Coat | HW coating | WPC |
Shank (mounting part) shape | Tapered head | Tapered head | Tapered head | Tapered head | Tapered head | Tapered head | Tapered head | Tapered head | Tapered head | Tapered head | Tapered head |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy