(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Punches For Heavy Load, With Dowel Holes(Surface treatment:TiCN)

MISUMI offers products Punches For Heavy Load, With Dowel Holes specified by Surface treatment TiCN from Press Die Components product category. There are a total of 2 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

    Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    [What is TiCN coating]
    TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.

    • FLANGE
    • SKH51
    • TiCN
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type A / D / R / E / G SKH51 Equivalent TiCN With locating dowel hole
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes TiCN Coating

    Punches for Heavy Load with Dowel Holes TiCN Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    [What is TiCN coating]
    TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None A / D / R / E / G SKH51 Equivalent / Powdered high-speed steel TiCN With locating dowel hole
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Heavy-load punches
Shank type
Jector
Tip shape
Material
Surface treatment
Shank (mounting part) shape

You can add up to 6 items per a category to the compare list.

Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

    You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes TiCN Coating
      Brand

      MISUMI

      MISUMI

      Product Series

      Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type

      Punches for Heavy Load with Dowel Holes TiCN Coating

      CAD
      • 2D / 3D
      • 2D / 3D
      From--
      Days to Ship 7 Day(s) or more 7 Day(s) or more
      Specifications
      • FLANGE
      • SKH51
      • TiCN
      • FLANGE
      • SKH51
      • POWDER HSS
      • TiCN
      Heavy-load punchesYesYes
      Shank typeSingle-steppedSingle-stepped
      JectorStandard type / Spring and pin reinforced typeNone
      Tip shapeA / D / R / E / GA / D / R / E / G
      MaterialSKH51 EquivalentSKH51 Equivalent / Powdered high-speed steel
      Surface treatmentTiCNTiCN
      Shank (mounting part) shapeWith locating dowel holeWith locating dowel hole

      Loading...

      1. 1

      Related Categories to Punches For Heavy Load, With Dowel Holes

      X
      whatsapp-qr whatsapp-icon