(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
12 items
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load with Dowel Holes TiCN Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
- Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
・Size expanded from D32 to D45!
[What is TiCN coating]
TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | None | A / D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | TiCN | With locating dowel hole |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
- Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
・Size expanded from D32 to D45!
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type / Spring and pin reinforced type | A / D / R / E / G | SKH51 Equivalent | None | With locating dowel hole |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
- Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
・Size expanded from D32 to D45!
[What is TiCN coating]
TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type / Spring and pin reinforced type | A / D / R / E / G | SKH51 Equivalent | TiCN | With locating dowel hole |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load with Dowel Holes
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
- Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
・Size expanded from D32 to D45!
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | None | A / D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | None | With locating dowel hole |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load with Dowel Holes HW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
- Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
・Size expanded from D32 to D45!
[What is HW coating]
It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating.
Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type / Spring and pin reinforced type | A / D / R / E / G | SKH51 Equivalent | HW coating | With locating dowel hole |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
For complete product overview and details on Jector Punches for Heavy Load with Dowel Holes -RX Coating- see the sections below:
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type / Spring and pin reinforced type | A / D / R / E / G | Equivalent to SKH51 | RX Coat | With locating dowel hole |
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load with Dowel Holes HW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
- Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
・Size expanded from D32 to D45!
[What is HW coating]
It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating.
Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | None | A / D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | HW coating | With locating dowel hole |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load with Dowel Holes RW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
- Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
・Size expanded from D32 to D45!
[What is RW coating]
It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film.
Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | None | A / D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | RW coating | With locating dowel hole |
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load with Dowel Holes RW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
- Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
・Size expanded from D32 to D45!
[What is RW coating]
It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film.
Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type / Spring and pin reinforced type | A / D / R / E / G | SKH51 Equivalent | RW coating | With locating dowel hole |
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
For complete product overview and details on Punches for Heavy Load with Dowel Holes -RX Coating- see the sections below:
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | None | A / D / R / E / G | Powdered high-speed steel / Equivalent to SKH51 | RX Coat | With locating dowel hole |
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load with Dowel Holes WPC Treatment
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
- Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
・Size expanded from D32 to D45!
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | None | A / D / R / E / G | SKH51 Equivalent / Powdered high-speed steel | WPC | With locating dowel hole |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load with Dowel Holes WPC Treatment
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
- Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
・Size expanded from D32 to D45!
Heavy-load punches | Shank type | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|---|
Yes | Single-stepped | Standard type / Spring and pin reinforced type | A / D / R / E / G | SKH51 Equivalent | WPC | With locating dowel hole |
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Heavy-load punches |
Shank type |
Jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type | Jector Punches for Heavy Load with Dowel Holes TiCN Coating, Spring & Pin Reinforced type | Jector Punches for Heavy Load with Dowel Holes WPC Treatment | |||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - | - | - | - | - | - |
Days to Ship | 7 Day(s) or more | 2 Day(s) or more | 7 Day(s) or more | 2 Day(s) or more | 7 Day(s) or more | 17 Day(s) or more | 7 Day(s) or more | 9 Day(s) or more | 9 Day(s) or more | 17 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more |
Specifications |
|
|
|
|
|
|
|
| ||||
Heavy-load punches | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
Shank type | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped |
Jector | None | Standard type / Spring and pin reinforced type | Standard type / Spring and pin reinforced type | None | Standard type / Spring and pin reinforced type | Standard type / Spring and pin reinforced type | None | None | Standard type / Spring and pin reinforced type | None | None | Standard type / Spring and pin reinforced type |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Material | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent | SKH51 Equivalent | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent | Equivalent to SKH51 | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent | Powdered high-speed steel / Equivalent to SKH51 | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent |
Surface treatment | TiCN | None | TiCN | None | HW coating | RX Coat | HW coating | RW coating | RW coating | RX Coat | WPC | WPC |
Shank (mounting part) shape | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy