(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
19 items
You can add up to 6 items per a category to the compare list.
MISUMI
- Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | None | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load TiCN Coating
MISUMI
・A highly durable product that suppresses flange damage and cutting edge wear, reducing maintenance man-hours and total costs.
[What is a punch for punching thick plates]
・Recommended when punching high-tensile materials and are concerned about damage to the punch brim
[What is TiCN coating]
・TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.
・By reviewing the surface treatment, it is possible to reduce maintenance man-hours and total costs.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | TiCN | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load WPC Treatment
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-tensile steel materials. Fatigue strength is improved by applying WPCⓇ treatment to the cutting edge.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | WPC | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches for Heavy Load Normal
MISUMI
A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter. For punching high-tensile materials and thick plates, the punch brim is slightly larger than a normal shoulder punch.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Double-stepped | None | None | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load Dicoat treatment
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
・By applying dicoat treatment (TD treatment) to the punch for punching thick plates, the wear resistance of the punch edge is improved.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | Dicoat | Yes | Powdered high-speed steel | Standard |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load Lapping
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-tensile steel materials. The cutting edge has a lap finish.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | Lapping | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load HW Coating
MISUMI
・A highly durable product that suppresses flange damage and cutting edge wear, reducing maintenance man-hours and total costs.
[What is a punch for punching thick plates]
・Recommended when punching high tensile strength materials and other situations where you are concerned about damage to the punch brim.
[What is HW coating]
・It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating.
Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.
・By reviewing the surface treatment, it is possible to reduce maintenance man-hours and total costs.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | HW coating | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches for Heavy Load Normal HW Coating
MISUMI
two-stage punch for punching high tensile strength and thick plates that has improved coating adhesion by using WPCⓇ treatment. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Double-stepped | None | HW coating | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load RW Coating
MISUMI
・A highly durable product that suppresses flange damage and cutting edge wear, reducing maintenance man-hours and total costs.
[What is a punch for punching thick plates]
・Recommended when punching high tensile strength materials and other situations where you are concerned about damage to the punch brim.
[What is RW coating]
・It is a coating with higher hardness and higher heat resistance than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film.
・Compared to TiCN・HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | RW coating | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch for Punching Thick Plates - Brim Thickness 12mm -
MISUMI
For complete product overview and details on High Strength Punches for Heavy Load -Head Thickness 12mm- see the sections below:
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | None | Yes | Equivalent to SKH51 | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
For complete product overview and details on High Strength Punches for Heavy Load -Head Thickness 12mm・HX Coating- see the sections below:
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | HX Coat | Yes | Equivalent to SKH51 | Standard |
Days to Ship: 16 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches for Heavy Load Normal TiCN Coating
MISUMI
A two-stage punch for punching high tensile strength and thick plates with TiCN coating, which is widely used in press molds. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Double-stepped | None | TiCN | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-Stepped Shoulder Punches for Heavy Load RW Coating
MISUMI
This is a two-stage punch for punching high tensile strength and thick plates, with improved coating adhesion by using a combination of Al-Cr coating, which has higher heat resistance and durability than conventional TiCN, and WPCⓇ treatment. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Double-stepped | None | RW coating | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -
MISUMI
For complete product overview and details on Punches for Heavy Load -RX Coating- see the sections below:
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | RX Coat | Yes | Powdered high-speed steel / Equivalent to SKH51 | Standard |
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Two-Stage Punch for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -
MISUMI
For complete product overview and details on Double-stepped Shoulder Punches for Heavy Load -RX Coating- see the sections below:
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Double-stepped | None | RX Coat | Yes | Powdered high-speed steel / Equivalent to SKH51 | Standard |
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch for Punching Thick Plates - Brim Thickness 12mm, TiCN Coating
MISUMI
For complete product overview and details on High Strength Punches for Heavy Load -Head Thickness 12mm・TiCN Coating- see the sections below:
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | TiCN | Yes | Equivalent to SKH51 | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch for Punching Thick Plates - Brim Thickness 12mm, HW Coating (Ticn Coating + WPC® Treatment) -
MISUMI
For complete product overview and details on High Strength Punches for Heavy Load -Head Thickness 12mm・HW Coating- see the sections below:
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | HW coating | Yes | Equivalent to SKH51 | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch for Punching Thick Plates, Brim Thickness 12mm, RW Coating (Al-Cr Coating + WPC® Treatment)
MISUMI
For complete product overview and details on High Strength Punches for Heavy Load -Head Thickness 12mm・RW Coating- see the sections below:
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | RW coating | Yes | Equivalent to SKH51 | Standard |
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
For complete product overview and details on High Strength Punches for Heavy Load -Head Thickness 12mm・RX Coating- see the sections below:
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | RX Coat | Yes | Equivalent to SKH51 | Standard |
Days to Ship: 19 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shape |
Shank type |
Jector |
Surface treatment |
Heavy-load punches |
Material |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Double Stepped Shoulder Punches for Heavy Load Normal HW Coating | Double Stepped Shoulder Punches for Heavy Load Normal TiCN Coating | Punches for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) - | Two-Stage Punch for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) - | Punch for Punching Thick Plates - Brim Thickness 12mm, TiCN Coating | Punch for Punching Thick Plates - Brim Thickness 12mm, HW Coating (Ticn Coating + WPC® Treatment) - | Punch for Punching Thick Plates, Brim Thickness 12mm, RW Coating (Al-Cr Coating + WPC® Treatment) | ||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Days to Ship | 2 Day(s) or more | 7 Day(s) | 7 Day(s) or more | 2 Day(s) | 8 Day(s) or more | 2 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 9 Day(s) or more | 7 Day(s) or more | 16 Day(s) or more | 7 Day(s) or more | 9 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 9 Day(s) or more | 19 Day(s) or more |
Specifications |
|
|
|
|
|
|
|
|
| ||||||||||
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Shank type | Single-stepped | Single-stepped | Single-stepped | Double-stepped | Single-stepped | Single-stepped | Single-stepped | Double-stepped | Single-stepped | Single-stepped | Single-stepped | Double-stepped | Double-stepped | Single-stepped | Double-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped |
Jector | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None |
Surface treatment | None | TiCN | WPC | None | Dicoat | Lapping | HW coating | HW coating | RW coating | None | HX Coat | TiCN | RW coating | RX Coat | RX Coat | TiCN | HW coating | RW coating | RX Coat |
Heavy-load punches | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
Material | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | Equivalent to SKH51 | Equivalent to SKH51 | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel / Equivalent to SKH51 | Powdered high-speed steel / Equivalent to SKH51 | Equivalent to SKH51 | Equivalent to SKH51 | Equivalent to SKH51 | Equivalent to SKH51 |
Shank (mounting part) shape | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |