(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
Jector Punch for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -
MISUMI
For complete product overview and details on Jector Punches for Heavy Load -RX Coating- see the sections below:
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Standard type / Spring and pin reinforced type | RX Coat | Yes | Powdered high-speed steel | Standard |
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
For complete product overview and details on Jector Punches for Heavy Load-Configurable Full Length, Fixed B Type, RX Coating・HX Coating- see the sections below:
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Standard type / Spring and pin reinforced type | RX Coat | Yes | Powdered high-speed steel | Standard |
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -
MISUMI
For complete product overview and details on Punches for Heavy Load -RX Coating- see the sections below:
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | RX Coat | Yes | Powdered high-speed steel / Equivalent to SKH51 | Standard |
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Two-Stage Punch for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) -
MISUMI
For complete product overview and details on Double-stepped Shoulder Punches for Heavy Load -RX Coating- see the sections below:
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Double-stepped | None | RX Coat | Yes | Powdered high-speed steel / Equivalent to SKH51 | Standard |
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
For complete product overview and details on High Strength Punches for Heavy Load -Head Thickness 12mm・RX Coating- see the sections below:
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | RX Coat | Yes | Equivalent to SKH51 | Standard |
Days to Ship: 17 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Tip shape |
Shank type |
Jector |
Surface treatment |
Heavy-load punches |
Material |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Jector Punch for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) - | Punches for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) - | Two-Stage Punch for Punching Thick Plates - RX Coating (Al-Cr Coating + Nitriding Treatment) - | ||
CAD |
|
|
|
|
|
From | - | - | - | - | - |
Days to Ship | 17 Day(s) or more | 17 Day(s) or more | 17 Day(s) or more | 17 Day(s) or more | 17 Day(s) or more |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Shank type | Single-stepped | Single-stepped | Single-stepped | Double-stepped | Single-stepped |
Jector | Standard type / Spring and pin reinforced type | Standard type / Spring and pin reinforced type | None | None | None |
Surface treatment | RX Coat | RX Coat | RX Coat | RX Coat | RX Coat |
Heavy-load punches | Yes | Yes | Yes | Yes | Yes |
Material | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel / Equivalent to SKH51 | Powdered high-speed steel / Equivalent to SKH51 | Equivalent to SKH51 |
Shank (mounting part) shape | Standard | Standard | Standard | Standard | Standard |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy