(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load Lapping
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-tensile steel materials. The cutting edge has a lap finish.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | Lapping | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load Lapping
MISUMI
This is a jetter punch for punching thick plates with a lap finish on the cutting edge to improve the roughness of the cutting edge surface. Recommended when there is a concern about damage to the punch brim, such as when punching high-tensile steel materials.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Standard type / Spring and pin reinforced type | Lapping | Yes | Powdered high-speed steel | Standard |
Days to Ship: 2 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shape |
Shank type |
Jector |
Surface treatment |
Heavy-load punches |
Material |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | - | - |
Days to Ship | 2 Day(s) or more | 2 Day(s) or more |
Specifications |
|
|
Tip shape | A / D / R / E / G | A / D / R / E / G |
Shank type | Single-stepped | Single-stepped |
Jector | None | Standard type / Spring and pin reinforced type |
Surface treatment | Lapping | Lapping |
Heavy-load punches | Yes | Yes |
Material | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel |
Shank (mounting part) shape | Standard | Standard |