(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MISUMI Tapped Punches(Material:Powdered high-speed steel)

MISUMI offers products Tapped Punches specified by Material Powdered high-speed steel from Press Die Components product category. There are a total of 7 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 13 Day(s) or Less
  • Others

7 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Tapped Punches

    Tapped Punches

    MISUMI

    ・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps!
    ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
    ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.

    • BOLT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Material Tip shape Heavy-load punches Jector Surface treatment Shank (mounting part) shape
    Single-stepped Powdered high-speed steel A / D / R / E / G No None None Tapped
    Days to Ship: 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Tapped Punches Dicoat treatment, TiCN Coating

    Tapped Punches Dicoat treatment, TiCN Coating

    MISUMI

    -Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage!
    ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
    ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.

    • BOLT
    • POWDER HSS
    • TiCN
    • DICOAT
    CAD :
    2D / 3D
    Shank type Material Tip shape Heavy-load punches Jector Surface treatment Shank (mounting part) shape
    Single-stepped Powdered high-speed steel A / D / R / E / G No None Dicoat / TiCN Tapped
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double Stepped Tapped Punches

    Double Stepped Tapped Punches

    MISUMI

    ・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps!
    ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
    ・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P.
    ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.

    • BOLT
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Material Tip shape Heavy-load punches Jector Surface treatment Shank (mounting part) shape
    Double-stepped Powdered high-speed steel A / D / R / E / G No None None Tapped
    Days to Ship: 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Tapped Punches WPC treatment, HW Coating

    Tapped Punches WPC treatment, HW Coating

    MISUMI

    -Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage!
    ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
    ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.

    • BOLT
    • SKD11
    • POWDER HSS
    • HW
    • WPC
    CAD :
    2D / 3D
    Shank type Material Tip shape Heavy-load punches Jector Surface treatment Shank (mounting part) shape
    Single-stepped Powdered high-speed steel A / D / R / E / G No None HW coating / WPC Tapped
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapped Punches  DLC Coating

    Tapped Punches DLC Coating

    MISUMI

    -Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage!
    ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
    ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.

    • BOLT
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Shank type Material Tip shape Heavy-load punches Jector Surface treatment Shank (mounting part) shape
    Single-stepped Powdered high-speed steel A / D / R / E / G No None Without DLC foundation / DLC foundation WPC Tapped
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapped Punches  RW Coating

    Tapped Punches RW Coating

    MISUMI

    -Added specifications for large diameter tap type and extra large diameter tap type to prevent bolt breakage!
    ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
    ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.

    CAD :
    2D / 3D
    Shank type Material Tip shape Heavy-load punches Jector Surface treatment Shank (mounting part) shape
    Single-stepped Powdered high-speed steel A / D / R / E / G No None RW coating Tapped
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punch with Tap -RX Coating/HX Coating-

    Punch with Tap -RX Coating/HX Coating-

    MISUMI

    For complete product overview and details on Tapped Punches -RX Coating・HX Coating- see the sections below:

    CAD :
    2D / 3D
    Shank type Material Tip shape Heavy-load punches Jector Surface treatment Shank (mounting part) shape
    Single-stepped Powdered high-speed steel A / D / R / E / G No None RX Coat Tapped
    Days to Ship: 17 Day(s) or more
    day to ship 17 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Material
Tip shape
Heavy-load punches
Jector
Surface treatment
Shank (mounting part) shape

You can add up to 6 items per a category to the compare list.

Tapped Punches

    You can add up to 6 items per a category to the compare list.

    Tapped Punches Dicoat treatment, TiCN Coating

      You can add up to 6 items per a category to the compare list.

      Double Stepped Tapped Punches

        You can add up to 6 items per a category to the compare list.

        Tapped Punches WPC treatment, HW Coating

          You can add up to 6 items per a category to the compare list.

          Tapped Punches  DLC Coating

            You can add up to 6 items per a category to the compare list.

            Tapped Punches  RW Coating

              You can add up to 6 items per a category to the compare list.

              Punch with Tap -RX Coating/HX Coating-
                Brand

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                MISUMI

                Product Series

                Tapped Punches

                Tapped Punches Dicoat treatment, TiCN Coating

                Double Stepped Tapped Punches

                Tapped Punches WPC treatment, HW Coating

                Tapped Punches DLC Coating

                Tapped Punches RW Coating

                Punch with Tap -RX Coating/HX Coating-

                CAD
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                • 2D / 3D
                From-------
                Days to Ship 2 Day(s) 7 Day(s) or more 2 Day(s) 7 Day(s) or more 13 Day(s) or more 9 Day(s) or more 17 Day(s) or more
                Specifications
                • BOLT
                • SKD11
                • POWDER HSS
                • BOLT
                • POWDER HSS
                • TiCN
                • DICOAT
                • BOLT
                • SKD11
                • POWDER HSS
                • BOLT
                • SKD11
                • POWDER HSS
                • HW
                • WPC
                • BOLT
                • SKH51
                • POWDER HSS
                • DLC
                    Shank typeSingle-steppedSingle-steppedDouble-steppedSingle-steppedSingle-steppedSingle-steppedSingle-stepped
                    MaterialPowdered high-speed steelPowdered high-speed steelPowdered high-speed steelPowdered high-speed steelPowdered high-speed steelPowdered high-speed steelPowdered high-speed steel
                    Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
                    Heavy-load punchesNoNoNoNoNoNoNo
                    JectorNoneNoneNoneNoneNoneNoneNone
                    Surface treatmentNoneDicoat / TiCNNoneHW coating / WPCWithout DLC foundation / DLC foundation WPCRW coatingRX Coat
                    Shank (mounting part) shapeTappedTappedTappedTappedTappedTappedTapped

                    Loading...

                    1. 1

                    Related Categories to Tapped Punches

                    X
                    whatsapp-qr whatsapp-icon