(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
37 items
You can add up to 6 items per a category to the compare list.
MISUMI
-The most versatile punch for punching.
・You can choose from 3 types of materials: die steel, high speed steel, and powder high speed steel.
・There is also a Jector Punch that has a scrap removal pin built into the punch to prevent scrap removal.
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
・A highly durable product that suppresses cutting edge wear and reduces maintenance man-hours and total costs.
・Added die steel lineup and cutting edge length X type.
・There is also a Jector Punch that has a scrap removal pin built into the punch to prevent scrap removal.
[What is TiCN coating]
・TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.
・By reviewing the surface treatment, it is possible to reduce maintenance man-hours and total costs.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Shoulder Punches Normal, TiCN Coating
MISUMI
A shoulder punch with a flat surface on the shank to prevent rotation. You can choose between a normal type with no coating and a TiCN coating with improved wear resistance.
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches -DLC Coating-
MISUMI
We have added die steel lineup and cutting edge length X type!
・The biggest feature is the low coefficient of friction compared to other coated punches. Because there is less friction between the punch cutting edge and the workpiece (workpiece material), it is effective in piercing aluminum materials, where chips during punching tend to be a problem.
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches Quill type, Normal, Lapping, TiCN Coating, HW Coating
MISUMI
shoulder punch for punching small holes. For shaft diameter D1.6-2.5, there are two types of brim thickness to choose from: 3mm and 5mm. We also support various surface treatments such as lapping and TiCN.
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
・A highly durable product that suppresses cutting edge wear and reduces maintenance man-hours and total costs.
・Added die steel lineup and cutting edge length X type.
・There is also a Jector Punch that has a scrap removal pin built into the punch to prevent scrap removal.
[What is HW coating]
・It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating.
Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.
・By reviewing the surface treatment, it is possible to reduce maintenance man-hours and total costs.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Straight Punches for Heavy Load -TiCN Coating-
MISUMI
Straight punch for punching thick plates with TiCN coating to improve wear resistance.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches, Normal
MISUMI
punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P.
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches Quill Type·RW Coating
MISUMI
shoulder punch for punching small holes with an Al-Cr coating, which is more heat resistant and highly durable than the TiCN coating commonly used in molds. For shaft diameter D1.6-2.5, there are two types of brim thickness to choose from: 3mm and 5mm.
Days to Ship: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches Dicoat treatment
MISUMI
・This punch has been treated with dicoat treatment (TD treatment) to improve the wear resistance of the punch cutting edge.
・There is also a Jector Punch that has a scrap removal pin built into the punch to prevent scrap removal.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Shoulder Punches WPC treatment, HW Coating
MISUMI
This punch is a shoulder punch with a flat surface on the shank to prevent rotation, and has been treated with WPC®, a type of precision shot peening, to improve fatigue strength and the adhesion of the TiCN coating.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This punch is useful when drilling multiple holes in relatively thin material.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches Quill type
MISUMI
A punch with a guide section separate from the cutting edge. Please use this when the diameter of the cutting edge is small and it is difficult to secure the necessary cutting edge length for the guide.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Shoulder Punches RW Coating
MISUMI
This shoulder punch has a flat surface on the shank to prevent rotation, and is coated with an Al-Cr coating that is more heat resistant and durable than TiCN, which is widely used in press molds. Effective when piercing difficult-to-process materials.
Days to Ship: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches Short type, Normal, TiCN Coating
MISUMI
A shoulder punch with a shorter overall length than usual. By reducing the connecting radius between the cutting edge and the shaft, the cutting edge length and punch holding margin are secured with a short length.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches, WPC treatment
MISUMI
shoulder punch that has been treated with WPCⓇ. Excellent fatigue strength, seizure resistance, and wear resistance.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
shoulder punch with a lap finish on the cutting edge. Improves sliding properties, seizure resistance, and adhesion resistance.
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
・A highly durable product that suppresses cutting edge wear and reduces maintenance man-hours and total costs.
・Added die steel lineup and cutting edge length X type.
・There is also a Jector Punch that has a scrap removal pin built into the punch to prevent scrap removal.
[What is RW coating]
・It is a coating with higher hardness and higher heat resistance than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film.
・Compared to TiCN・HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.
Days to Ship: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: 21 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-Stepped Shoulder Punches, RW Coating
MISUMI
A two-stage shoulder punch that uses a combination of Al-Cr coating, which has higher heat resistance and durability than conventional TiCN, and WPCⓇ treatment.
Days to Ship: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Tapped Punches Normal, TiCN Coating
MISUMI
tapped punch with a flat surface on the shank to prevent rotation. You can choose between a normal type with no coating and a TiCN coating with improved wear resistance.
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches, TiCN Coating
MISUMI
A two-stage shoulder punch with TiCN coating, which is widely used in press dies.
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches-NW Coating(DLC Coating+WPC®Treatment)
MISUMI
We have added die steel lineup and cutting edge length X type!
・The biggest feature is the low coefficient of friction compared to other coated punches. Because there is less friction between the punch cutting edge and the workpiece (workpiece material), it is effective in piercing aluminum materials, where chips during punching tend to be a problem.
・In addition to the regular DLC coating, this punch has been treated with WPC on the base to improve the adhesion of the coating film.
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches Quill Type·DLC Coating
MISUMI
A shoulder punch for punching small holes with a DLC coating that is effective for punching aluminum. For shaft diameter D1.6-2.5, there are two types of brim thickness to choose from: 3mm and 5mm.
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches Short Type·DLC Coating
MISUMI
A shoulder punch with a shorter overall length than usual that is compatible with DLC coating, which is well-regarded in aluminum processing. By reducing the connecting radius between the cutting edge and the shaft, the cutting edge length and punch holding margin are secured with a short length.
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches -Short Type·HW Coating-
MISUMI
A shoulder punch with a shorter overall length than usual that is compatible with TiCN coating, which is widely used in press molds. By reducing the connecting radius between the cutting edge and the shaft, the cutting edge length and punch holding margin are secured with a short length.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-Stepped Tapped Punches -TiCN Coating-
MISUMI
・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps!
・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P.
・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This punch is designed to hold the punch with the brim and prevent it from coming off with a key plate, etc. The cutting edge is coated with HW coating, which has improved adhesion than regular TiCN.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches -NW Coating(DLC Coating+WPC® Foundation Treatment)-
MISUMI
A two-stage shoulder punch that improves coating adhesion by using DLC coating and WPCⓇ processing together. Effective for aluminum piercing processing.
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Shoulder Punches·DLC Coating
MISUMI
This is a shoulder punch with a DLC coating applied to the shank with a flat surface to prevent rotation. Effective for punching aluminum.
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Tapped Punches DLC Coating
MISUMI
A tapped punch with a flat surface on the shank to prevent rotation, and a DLC-based coating. Effective for punching aluminum.
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-Stepped Tapped Punches -HW Coating-
MISUMI
・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps!
・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P.
・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Tapped Punches -HW Coating-
MISUMI
This punch has a tapped punch with a flat surface on the shank to prevent rotation, and has been treated with WPC®, a type of precision shot peening, to improve fatigue strength and the adhesion of the TiCN coating.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: 21 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches, HW Coating
MISUMI
A two-stage shoulder punch with improved coating adhesion by using WPCⓇ treatment.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: 21 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches -DLC Coating-
MISUMI
A two-stage shoulder punch with DLC coating. Effective for aluminum piercing processing.
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Jector |
Material |
Heavy-load punches |
Shank (mounting part) shape |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Shoulder Punches Quill type, Normal, Lapping, TiCN Coating, HW Coating | Shoulder Punch RX Coating (Al-Cr Coat + Nitriding Treatment) | Double Stepped Shoulder Punches -NW Coating(DLC Coating+WPC® Foundation Treatment)- | Shoulder 2-Stage Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) - | |||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Days to Ship | 2 Day(s) | 7 Day(s) or more | 2 Day(s) or more | 13 Day(s) or more | 2 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 2 Day(s) or more | 18 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 7 Day(s) or more | 8 Day(s) or more | 18 Day(s) or more | 8 Day(s) or more | 7 Day(s) or more | 2 Day(s) | 18 Day(s) or more | 21 Day(s) or more | 18 Day(s) or more | 2 Day(s) or more | 6 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 8 Day(s) or more | 7 Day(s) or more | 8 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 7 Day(s) or more | 8 Day(s) or more | 21 Day(s) or more | 7 Day(s) or more | 21 Day(s) or more | 13 Day(s) or more |
Specifications | |||||||||||||||||||||||||||||||||||||
Shank type | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Straight | Double-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Double-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Double-stepped | Single-stepped | Double-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Double-stepped | Single-stepped | Double-stepped | Single-stepped | Single-stepped | Double-stepped | Single-stepped | Single-stepped | Double-stepped | Double-stepped | Double-stepped |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A | A | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Jector | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel / Equivalent to SKH51 | SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel / Equivalent to SKH51 | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel / Equivalent to SKH51 | SKH51 Equivalent / Powdered high-speed steel |
Heavy-load punches | No | No | No | No | No | No | Yes | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No |
Shank (mounting part) shape | Standard | Standard | Key flat | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Key flat | Standard | Standard | Key flat | Standard | Standard | Standard | Standard | Standard | Standard | With key flat tap | Standard | Standard | Standard | Standard | Standard | Tapped | Flange stopper | Standard | Key flat | With key flat tap | Tapped | With key flat tap | Standard | Standard | Standard | Standard |
Surface treatment | None | TiCN | None / TiCN | Without DLC foundation | None / TiCN / HW coating / Lapping | HW coating | TiCN | None | RW coating | Dicoat | HW coating / WPC | None | None | RW coating | None / TiCN | WPC | Lapping | RW coating | RX Coat | RW coating | None / TiCN | TiCN | DLC foundation WPC | Without DLC foundation / DLC foundation WPC | Without DLC foundation / DLC foundation WPC | HW coating | TiCN | HW coating | DLC foundation WPC | Without DLC foundation / DLC foundation WPC | Without DLC foundation / DLC foundation WPC | HW coating | HW coating | RX Coat | HW coating | RX Coat | Without DLC foundation |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy