(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MISUMI Punches(Shank (mounting part) shape:Tapped)

CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Double-Stepped Tapped Punches -TiCN Coating-

    Double-Stepped Tapped Punches -TiCN Coating-

    MISUMI

    ・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps!
    ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
    ・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P.
    ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.

    CAD :
    2D / 3D
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double-Stepped Tapped Punches -HW Coating-

    Double-Stepped Tapped Punches -HW Coating-

    MISUMI

    ・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps!
    ・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
    ・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P.
    ・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.

    CAD :
    2D / 3D
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Shank type
Tip shape
Jector
Material
Heavy-load punches
Shank (mounting part) shape
Surface treatment

You can add up to 6 items per a category to the compare list.

Double-Stepped Tapped Punches -TiCN Coating-

    You can add up to 6 items per a category to the compare list.

    Double-Stepped Tapped Punches -HW Coating-
      Brand

      MISUMI

      MISUMI

      Product Series

      Double-Stepped Tapped Punches -TiCN Coating-

      Double-Stepped Tapped Punches -HW Coating-

      CAD
      • 2D / 3D
      • 2D / 3D
      From--
      Days to Ship 7 Day(s) or more 7 Day(s) or more
      Shank typeDouble-steppedDouble-stepped
      Tip shapeA / D / R / E / GA / D / R / E / G
      JectorNoneNone
      MaterialPowdered high-speed steelPowdered high-speed steel
      Heavy-load punchesNoNo
      Shank (mounting part) shapeTappedTapped
      Surface treatmentTiCNHW coating

      Loading...

      1. 1

      Related Categories to Punches