(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
8 items
You can add up to 6 items per a category to the compare list.
Shoulder Punches Quill Type·DLC Coating
MISUMI
A shoulder punch for punching small holes with a DLC coating that is effective for punching aluminum. For shaft diameter D1.6-2.5, there are two types of brim thickness to choose from: 3mm and 5mm.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKH51 Equivalent / Powdered high-speed steel | No | Standard | DLC foundation WPC |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches-NW Coating(DLC Coating+WPC®Treatment)
MISUMI
We have added die steel lineup and cutting edge length X type!
・The biggest feature is the low coefficient of friction compared to other coated punches. Because there is less friction between the punch cutting edge and the workpiece (workpiece material), it is effective in piercing aluminum materials, where chips during punching tend to be a problem.
・In addition to the regular DLC coating, this punch has been treated with WPC on the base to improve the adhesion of the coating film.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKH51 Equivalent / Powdered high-speed steel | No | Standard | DLC foundation WPC |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches -NW Coating(DLC Coating+WPC® Treatment)-
MISUMI
We have added die steel lineup and cutting edge length X type!
・The biggest feature is the low coefficient of friction compared to other coated punches. Because there is less friction between the punch cutting edge and the workpiece (workpiece material), it is effective in piercing aluminum materials, where chips during punching tend to be a problem.
・In addition to the regular DLC coating, this punch has WPC treatment applied to the base to improve the adhesion of the coating film.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | Powdered high-speed steel | No | Standard | DLC foundation WPC |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punches Short Type·DLC Coating
MISUMI
A shoulder punch with a shorter overall length than usual that is compatible with DLC coating, which is well-regarded in aluminum processing. By reducing the connecting radius between the cutting edge and the shaft, the cutting edge length and punch holding margin are secured with a short length.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKH51 Equivalent / Powdered high-speed steel | No | Standard | DLC foundation WPC |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches -NW Coating(DLC Coating+WPC® Foundation Treatment)-
MISUMI
A two-stage shoulder punch that improves coating adhesion by using DLC coating and WPCⓇ processing together. Effective for aluminum piercing processing.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Double-stepped | A / D / R / E / G | None | SKH51 Equivalent / Powdered high-speed steel | No | Standard | DLC foundation WPC |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Jector Punches·DLC Coating
MISUMI
This punch has a DLC coating applied to the jetter punch, which has a flat surface on the shank to prevent rotation. Effective for punching aluminum.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | Powdered high-speed steel | No | Key flat | DLC foundation WPC |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Shoulder Punches·DLC Coating
MISUMI
This is a shoulder punch with a DLC coating applied to the shank with a flat surface to prevent rotation. Effective for punching aluminum.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKH51 Equivalent / Powdered high-speed steel | No | Key flat | DLC foundation WPC |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Tapped Punches DLC Coating
MISUMI
A tapped punch with a flat surface on the shank to prevent rotation, and a DLC-based coating. Effective for punching aluminum.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | Powdered high-speed steel | No | With key flat tap | DLC foundation WPC |
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Jector |
Material |
Heavy-load punches |
Shank (mounting part) shape |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Double Stepped Shoulder Punches -NW Coating(DLC Coating+WPC® Foundation Treatment)- | |||||||
CAD |
|
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - | - |
Days to Ship | 13 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more |
Specifications |
|
|
|
|
| |||
Shank type | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Double-stepped | Single-stepped | Single-stepped | Single-stepped |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Jector | None | None | Standard type / Spring reinforced type | None | None | Standard type / Spring reinforced type | None | None |
Material | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel |
Heavy-load punches | No | No | No | No | No | No | No | No |
Shank (mounting part) shape | Standard | Standard | Standard | Standard | Standard | Key flat | Key flat | With key flat tap |
Surface treatment | DLC foundation WPC | DLC foundation WPC | DLC foundation WPC | DLC foundation WPC | DLC foundation WPC | DLC foundation WPC | DLC foundation WPC | DLC foundation WPC |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy