(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 17:30 (IST) 27/4/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Libraries

Book cabinets are shelves for organizing and storing books and files. They are used to store not only books, but also files, catalogs, etc. Book cabinets allow you to store books in one place and use dead space effectively, improving the storage capacity of the entire office. There are types with double doors or slidi

Book cabinets are shelves for organizing and storing books and files. They are used to store not only books, but also files, catalogs, etc. Book cabinets allow you to store books in one place and use dead space effectively, improving the storage capacity of the entire office. There are types with double doors or sliding doors that do not collect dust, while others open 180 degrees and thus does not obstruct traffic when the doors are opened. Some of them have anti-earthquake functions, such as glass doors with shatter-resistant film and functions to prevent books from flying-out. When selecting a book cabinet, it is necessary to check the height, width, and depth of the place of installation, and the maximum book/file-loading capacity. At the same time, decisions need to be based on usage as there are various types of installations: overhead cabinets, floor cabinets, and overhead or floor cabinets.

CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 7 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Library, Gap For Storage Rack (White) EA954FB-93

    Library, Gap For Storage Rack (White) EA954FB-93

    ESCO

    【Product Specifications】
    ・size …300(W)×290(D)×1800(H)mm
    ・Weight …15.3kg
    ・Shelf Board Size …266×272mm
    ・Board Number Of Sheets …Moveable 4Sheet ,Fixed 1Sheet
    ・Load Capacity …The whole :40kgShelf Board :10kg

    From: ₹ 18,645.40
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Computer Wagon EA954HE-24

    Computer Wagon EA954HE-24

    ESCO

    【Product Specifications】
    ・Weight-8kg
    ・Dim.-600(W) x 286(D) x 700(H)mm
    ・Shelf board adjustable
    ・Total load capacity-40kg(Top board: 10kgShelf: 15kg,Base board: 15kg)
    ・Assembly type

    From: ₹ 22,904.53
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
Brand
Product Series
From
Days to Ship

    You can add up to 6 items per a category to the compare list.

    Library, Gap For Storage Rack (White) EA954FB-93

        You can add up to 6 items per a category to the compare list.

        Computer Wagon EA954HE-24
          Brand

          ESCO

          ESCO

          Product Series

          Library, Gap For Storage Rack (White) EA954FB-93

          Computer Wagon EA954HE-24

          From

          ₹ 18,645.40

          ₹ 22,904.53

          Days to Ship 7 Day(s) or more 6 Day(s) or more

          Loading...

          1. 1

          Related Categories to Libraries

          X
          whatsapp-qr whatsapp-icon