Computer Wagon EA954HE-24

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Weight-8kg
・Dim.-600(W) x 286(D) x 700(H)mm
・Shelf board adjustable
・Total load capacity-40kg(Top board: 10kgShelf: 15kg,Base board: 15kg)
・Assembly type

【Product Specifications】
・Weight-8kg
・Dim.-600(W) x 286(D) x 700(H)mm
・Shelf board adjustable
・Total load capacity-40kg(Top board: 10kgShelf: 15kg,Base board: 15kg)
・Assembly type