(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Cameras

A camera is a device used to capture images, photos, and videos. Types such as digital cameras and single-lens reflex cameras are common. It may be used alone, but it may also be photographed using auxiliary equipment such as a stand, tripod, or arm. There are also cases where it is used in combination with a remote switch that allows you to control the timing of shooting without touching the camera body, a protective filter that protects the lens from dust and scratches, and a blower brush used to clean the lens and the inside of the camera body. There is also a camera for special applications such as ultra-telephoto type cameras with high pixel count, security type cameras that prevent leakage of image data by password setting, and cameras with excellent waterproof, cold and impact resistant performance that can be photographed in various environments.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Arm for Camera EA759EX-27

    Arm for Camera EA759EX-27

    ESCO

    【Product Specifications】
    ・Arm holding power-Tip section: 2.7kgCamera mount: 1.5kg
    ・Magnet holding force-320N
    ・Dim.-Overall height: 250mmArm dim.: 56 x 51mmCamera mount: 92mmMagnet dim.: 30 x 40 x 35(H)mm
    ・Weight-510g
    ・Mounting screw-W1/4
    ・Material-Arm section: Steel
    ・The flexible tube attached to the arm keeps the camera or other object from dropping.

    From: ₹ 39,199.09
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
Brand
Product Series
From
Days to Ship

    You can add up to 6 items per a category to the compare list.

    Arm for Camera EA759EX-27
      Brand

      ESCO

      Product Series

      Arm for Camera EA759EX-27

      From

      ₹ 39,199.09

      Days to Ship 5 Day(s) or more

      Loading...

      1. 1

      Related Categories to Cameras

      X
      whatsapp-qr whatsapp-icon