Loading...

Arm for Camera EA759EX-27

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Arm holding power-Tip section: 2.7kgCamera mount: 1.5kg
    ・Magnet holding force-320N
    ・Dim.-Overall height: 250mmArm dim.: 56 x 51mmCamera mount: 92mmMagnet dim.: 30 x 40 x 35(H)mm
    ・Weight-510g
    ・Mounting screw-W1/4
    ・Material-Arm section: Steel
    ・The flexible tube attached to the arm keeps the camera or other object from dropping.