(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
General ball nose end mill, Ball nose, Metric sizes, Long length
Number of flutes(sheet) | 4 | Material | Carbide | Surface Treatment | HPL Coating |
---|
Please check the type/dimensions/specifications of the part SC-4FL-BN-EM-12 in the General Ball Nose End Mill, Micro Grain Carbide, Long Length, Series 464BN series.
Part Number |
---|
SC-4FL-BN-EM-10 |
SC-4FL-BN-EM-14 |
SC-4FL-BN-EM-16 |
SC-4FL-BN-EM-18 |
SC-4FL-BN-EM-20 |
SC-4FL-BN-EM-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Overall Length (L) (mm) | Shank diameter (d) (mm) | Tool No. | Mill Diameter (mm) | Length of Cut (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 3,928.00 | 1 Piece(s) | 4 Day(s) | 76 | 10 | 464-3937-BN11 | 10 | 32 | ||
₹ 10,022.00 | 1 Piece(s) | 4 Day(s) | 127 | 14 | 464-5512-BN11 | 14 | 57 | ||
₹ 11,602.00 | 1 Piece(s) | 4 Day(s) | 127 | 16 | 464-6299-BN11 | 16 | 57 | ||
₹ 14,925.00 | 1 Piece(s) | 4 Day(s) | 127 | 18 | 464-7087-BN11 | 18 | 57 | ||
₹ 16,824.00 | 1 Piece(s) | 4 Day(s) | 127 | 20 | 464-7874-BN11 | 20 | 57 | ||
₹ 24,168.00 | 1 Piece(s) | 4 Day(s) | 127 | 25 | 464-9843-BN11 | 25 | 57 |
Part Number |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy