(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Fluted Tap with Internal Coolant A-OIL-SFT, Metric DIN 371 (Part Number)

Spiral Fluted Tap with Internal Coolant A-OIL-SFT, Metric DIN 371
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,316₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• First choice in quality and performance
• Powder metal spiral-fluted cutting tap for blind holes
• Multilayer TiCN coating
• High speed tapping in general steels, aluminum, stainless steels
• Center through coolant

 
Part Number
M6X1-A-OIL-SFT-DIN371
M8X1.25-A-OIL-SFT-DIN371
M10X1.5-A-OIL-SFT-DIN371
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Tool No.

₹ 6,316.00

1 Piece(s) 16 Day(s) 8030M6 x 164.9848140155

₹ 7,147.00

1 Piece(s) 16 Day(s) 9035M8 x 1.2586.21048140161

₹ 7,964.00

1 Piece(s) 16 Day(s) 10039M10 x 1.51081248140169

Loading...

  1. 1

Basic Information

Tool Material Type Powdered High-Speed Steel Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence Included Surface Treatment V Coating Z(mm) 3
TAP Limit 6HX Chamfer Length(mm) 2.5
X
whatsapp-qr whatsapp-icon