(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Goldwin, Safety Glasses【5 Pieces Per Package】

Goldwin, Safety Glasses

You can add up to 6 items to the comparison list.

Loading...

Specifications of PA-YG727-5P

  • Product Type
    Goggles
  • Size(mm)
    W163XH67XD168
  • Weight(g)
    57
  • AS ONE Part Number
    61-0131-81
Part Number
PA-YG727-5P
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 27,583.08

1 Pack(s)

5 Pieces Per Package

24 Day(s) or more

Basic Specifications

  • Product Type
    Goggles
  • Size(mm)
    W163XH67XD168
  • Weight(g)
    57
  • AS ONE Part Number
    61-0131-81

Product Description

[Features]
·Overglass type protective glasses.
·It can be used together with glasses.
·It includes top visor and sides.
·Soft temple.
·Angle and length of temples can be adjusted.

Specifications of PA-YG727-5P

  • Product Type
    Goggles
  • Size(mm)
    W163XH67XD168
  • Weight(g)
    57
  • AS ONE Part Number
    61-0131-81
Part Number
PA-YG727-5P
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 27,583.08

1 Pack(s)

5 Pieces Per Package

24 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1