(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Conductive File (ASFA450)

Conductive File (ASFA450)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,008.43 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ASFA430
ASFA450
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model Size
(mm)
AS ONE Part Number

₹ 3,008.43

1 Piece(s) 6 Day(s) or more Conductive File ASF4430 ASFA430 A4 vertical type (back width 30) 1-8616-01

₹ 3,593.20

5 Piece(s) 6 Day(s) or more Conductive File ASFA450 ASFA450 A4 vertical type (back width 50) 1-8616-02

Basic Specifications

  • Product Model
    File / Folder
  • Color
    Black
  • Specifications
    Single-door pipe type 2 holes
  • Materials
    PP (polypropylene) conductive grade
  • Features 2
    As for the pipe type, the binding tool and cover can be disposed of separately.
  • Surface Resistance Value(Ω)
    106~108
  • Features
    The binding bracket is also antistatic.

Product Description

The binding bracket is also antistatic. As for the pipe type, the binding tool and cover can be disposed of separately.

Part Number
ASFA430
ASFA450
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Manufacturer Model Size
(mm)
AS ONE Part Number

₹ 3,008.43

1 Piece(s) 6 Day(s) or more Conductive File ASF4430 ASFA430 A4 vertical type (back width 30) 1-8616-01

₹ 3,593.20

5 Piece(s) 6 Day(s) or more Conductive File ASFA450 ASFA450 A4 vertical type (back width 50) 1-8616-02

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1