(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Bioclean Boots (24 to 30 cm) (PA9690-W-250)

Bioclean Boots (24 to 30 cm) (PA9690-W-250)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 14,463.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PA9690-W-240
PA9690-W-250
PA9690-W-260
PA9690-W-270
PA9690-W-280
PA9690L-W-290
PA9690L-W-300
Part Number Price Minimum Order Qty. Volume Discount Days to Ship AS ONE Part Number

₹ 14,463.78

1 Piece(s) 15 Day(s) or more 61-0142-81

₹ 14,463.78

1 Piece(s) 13 Day(s) or more 61-0142-82

₹ 14,463.78

1 Piece(s) 17 Day(s) or more 61-0142-83

₹ 14,463.78

1 Piece(s) 6 Day(s) or more 61-0142-84

₹ 14,463.78

1 Piece(s) 17 Day(s) or more 61-0142-85

₹ 17,329.03

1 Piece(s) 15 Day(s) or more 61-0142-86

₹ 17,329.03

1 Piece(s) 15 Day(s) or more 61-0142-87

Basic Specifications

  • Product Model
    Shoes・Boots
  • Color
    White
  • Grated Scale (Class)
    100 / 1000
  • Specifications
    Long safety boots type made of special heat-resistant rubber, iron toe protector specification
  • Materials
    Purita III + special heat resistant rubber

Product Description

[Features]
·Safety boots using a special heat-resistant rubber material.
·The soles of the shoes employ a cubic sole pattern to minimize slippage and ensure safety even in environments where water is used.
·An steel core is placed in the toe for protection.
·The strength of the steel core is equivalent to Class L (compliant with JIS T8101).
·The soles are not lined with fabric to ensure quick drying and sterility in the autoclave.

Part Number
PA9690-W-240
PA9690-W-250
PA9690-W-260
PA9690-W-270
PA9690-W-280
PA9690L-W-290
PA9690L-W-300
Part Number Price Minimum Order Qty. Volume Discount Days to Ship AS ONE Part Number

₹ 14,463.78

1 Piece(s) 15 Day(s) or more 61-0142-81

₹ 14,463.78

1 Piece(s) 13 Day(s) or more 61-0142-82

₹ 14,463.78

1 Piece(s) 17 Day(s) or more 61-0142-83

₹ 14,463.78

1 Piece(s) 6 Day(s) or more 61-0142-84

₹ 14,463.78

1 Piece(s) 17 Day(s) or more 61-0142-85

₹ 17,329.03

1 Piece(s) 15 Day(s) or more 61-0142-86

₹ 17,329.03

1 Piece(s) 15 Day(s) or more 61-0142-87

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1