(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Custom Order Impact Hexagon Socket (Metric Designation Type) (Part Number)

Custom Order Impact Hexagon Socket (Metric Designation Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • No surface treatment is done. The surface is the same as structural steel.
  • The material is steel for tools, and it is manufactured with the same heat treatment and material as ordinary commercial products. When it has extreme dimensions, such as an extremely long overall length, sufficient attention should be paid to torque control.
  • Tip ball processing is available only for the manual hexagon socket (mm).

Product Description

A hexagon socket for the motor power that allows the dimensions of each part to be freely specified.
The width across flats corresponds to millimeters.
[Features]
・ Tools are made-to-order by specifying the width across flats, square socket and overall length
・ Supports the use of power tools such as impact wrench by molding integrally with the bit part
・ Manufactured with the same materials and heat treatment as TONE's regular commercial tools
・ Pin / O-ring mountable
[Applications]
・ Tightening and loosening hex socket head bolts

Part Number
COHISM-[3,​4,​5,​6,​8,​10,​12,​14,​17,​19,​22,​24,​27,​32,​36]-[9.5,​12.7,​19,​25.4]-[50-300/5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 23 Day(s) or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For Impact
X
whatsapp-qr whatsapp-icon