(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
Two types of VAP-POT, Metric DIN 371
Dimensional drawings of two types of VA-POT, Metric DIN 371
EDP No. | Thread Size | TAP Limit | L | ℓ1 | d | a | Z |
---|---|---|---|---|---|---|---|
63812599 | M2 x 0.4 | 6G | 45 | 8 | 2.8 | 2.1 | 2 |
63813399 | M2.5 x 0.45 | 6G | 50 | 9 | 2.8 | 2.1 | 2 |
63813899 | M3 x 0.5 | 6G | 56 | 18 | 3.5 | 2.7 | 3 |
63814499 | M4 x 0.7 | 6G | 63 | 21 | 4.5 | 3.4 | 3 |
63814999 | M5 x 0.8 | 6G | 70 | 25 | 6 | 4.9 | 3 |
63815599 | M6 x 1 | 6G | 80 | 30 | 6 | 4.9 | 3 |
63816199 | M8 x 1.25 | 6G | 90 | 35 | 8 | 6.2 | 3 |
63816999 | M10 x 1.5 | 6G | 100 | 39 | 10 | 8 | 3 |
Part Number |
---|
M10X1.5-VA-POT-6G-DIN-371 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Type | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,593.00 | 1 Piece(s) | 2 Day(s) | 100 | 39 | 3 | M10 x 1.5 | 10 | 8 | 2 | 63816999 |
Loading...
Tool Material Type | Vanadium high-speed steel | Bore Model | For Through Holes | Surface Treatment | Steam Oxide |
---|---|---|---|---|---|
TAP Limit | 6G | Chamfer Length(mm) | B/4 |
Please check the type/dimensions/specifications of the part M10X1.5-VA-POT-6G-DIN-371 in the HSS Tap DIN General & SUS Application Series VA-POT, Metric DIN 371(TAP Limit:6G) series.
Part Number |
---|
M2.5X0.45-VA-POT-6G-DIN-371 |
M2X0.4-VA-POT-6G-DIN-371 |
M3X0.5-VA-POT-6G-DIN-371 |
M4X0.7-VA-POT-6G-DIN-371 |
M5X0.8-VA-POT-6G-DIN-371 |
M6X1-VA-POT-6G-DIN-371 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Type | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,905.00 | 1 Piece(s) | 2 Day(s) | 50 | 9 | 2 | M2.5 x 0.45 | 2.8 | 2.1 | 1 | 63813399 | ||
₹ 1,937.00 | 1 Piece(s) | 2 Day(s) | 45 | 8 | 2 | M2 x 0.4 | 2.8 | 2.1 | 1 | 63812599 | ||
₹ 1,680.00 | 1 Piece(s) | 2 Day(s) | 56 | 18 | 3 | M3 x 0.5 | 3.5 | 2.7 | 2 | 63813899 | ||
₹ 1,707.00 | 1 Piece(s) | 2 Day(s) | 63 | 21 | 3 | M4 x 0.7 | 4.5 | 3.4 | 2 | 63814499 | ||
₹ 1,779.00 | 1 Piece(s) | 2 Day(s) | 70 | 25 | 3 | M5 x 0.8 | 6 | 4.9 | 2 | 63814999 | ||
₹ 1,793.00 | 1 Piece(s) | 2 Day(s) | 80 | 30 | 3 | M6 x 1 | 6 | 4.9 | 2 | 63815599 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy