(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.
Two types of VAP-POT, Metric DIN 371
Dimensional drawings of two types of VA-POT, Metric DIN 371
EDP No. | Thread Size | TAP Limit | L | ℓ1 | d | a | Z |
---|---|---|---|---|---|---|---|
63812599 | M2 x 0.4 | 6G | 45 | 8 | 2.8 | 2.1 | 2 |
63813399 | M2.5 x 0.45 | 6G | 50 | 9 | 2.8 | 2.1 | 2 |
63813899 | M3 x 0.5 | 6G | 56 | 18 | 3.5 | 2.7 | 3 |
63814499 | M4 x 0.7 | 6G | 63 | 21 | 4.5 | 3.4 | 3 |
63814999 | M5 x 0.8 | 6G | 70 | 25 | 6 | 4.9 | 3 |
63815599 | M6 x 1 | 6G | 80 | 30 | 6 | 4.9 | 3 |
63816199 | M8 x 1.25 | 6G | 90 | 35 | 8 | 6.2 | 3 |
63816999 | M10 x 1.5 | 6G | 100 | 39 | 10 | 8 | 3 |
Part Number |
---|
M2X0.4-VA-POT-6G-DIN-371 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Type | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,937.00 | 1 Piece(s) | 2 Day(s) | 45 | 8 | 2 | M2 x 0.4 | 2.8 | 2.1 | 1 | 63812599 |
Loading...
Tool Material Type | Vanadium high-speed steel | Bore Model | For Through Holes | Surface Treatment | Steam Oxide |
---|---|---|---|---|---|
TAP Limit | 6G | Chamfer Length(mm) | B/4 |
Please check the type/dimensions/specifications of the part M2X0.4-VA-POT-6G-DIN-371 in the HSS Tap DIN General & SUS Application Series VA-POT, Metric DIN 371(TAP Limit:6G) series.
Part Number |
---|
M10X1.5-VA-POT-6G-DIN-371 |
M2.5X0.45-VA-POT-6G-DIN-371 |
M3X0.5-VA-POT-6G-DIN-371 |
M4X0.7-VA-POT-6G-DIN-371 |
M5X0.8-VA-POT-6G-DIN-371 |
M6X1-VA-POT-6G-DIN-371 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Z (mm) | Thread Size | Shank Diameter (mm) | Square Width (mm) | Type | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,593.00 | 1 Piece(s) | 2 Day(s) | 100 | 39 | 3 | M10 x 1.5 | 10 | 8 | 2 | 63816999 | ||
₹ 1,905.00 | 1 Piece(s) | 2 Day(s) | 50 | 9 | 2 | M2.5 x 0.45 | 2.8 | 2.1 | 1 | 63813399 | ||
₹ 1,680.00 | 1 Piece(s) | 2 Day(s) | 56 | 18 | 3 | M3 x 0.5 | 3.5 | 2.7 | 2 | 63813899 | ||
₹ 1,707.00 | 1 Piece(s) | 2 Day(s) | 63 | 21 | 3 | M4 x 0.7 | 4.5 | 3.4 | 2 | 63814499 | ||
₹ 1,779.00 | 1 Piece(s) | 2 Day(s) | 70 | 25 | 3 | M5 x 0.8 | 6 | 4.9 | 2 | 63814999 | ||
₹ 1,793.00 | 1 Piece(s) | 2 Day(s) | 80 | 30 | 3 | M6 x 1 | 6 | 4.9 | 2 | 63815599 |