(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
HSS Tap DIN General & SUS Application Series VA-POT, Metric DIN 371(TAP Limit:6G) (Part Number)

HSS Tap DIN General & SUS Application Series VA-POT, Metric DIN 371(TAP Limit:6G)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,680₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

HSS Taps DIN General & SUS Application Series VA-POT, Metric DIN 371

HSS Taps DIN General & SUS Application Series VA-POT, Metric DIN 371

Two types of VAP-POT, Metric DIN 371

General application tap in DIN series.
Suitable for carbon steel, alloy steel, mild steel, and stainless steel
in through hole application.

Dimensions

HSS Taps DIN General & SUS Application Series VA-POT, Metric DIN 371

Dimensional drawings of two types of VA-POT, Metric DIN 371

EDP No.Thread SizeTAP LimitLℓ1daZ
63812599M2 x 0.46G4582.82.12
63813399M2.5 x 0.456G5092.82.12
63813899M3 x 0.56G56183.52.73
63814499M4 x 0.76G63214.53.43
63814999M5 x 0.86G702564.93
63815599M6 x 16G803064.93
63816199M8 x 1.256G903586.23
63816999M10 x 1.56G100391083
Part Number
M3X0.5-VA-POT-6G-DIN-371
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Type Tool No.

₹ 1,680.00

1 Piece(s) 2 Day(s) 56183M3 x 0.53.52.7263813899

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Through Holes Surface Treatment Steam Oxide
TAP Limit 6G Chamfer Length(mm) B/4

Please check the type/dimensions/specifications of the part M3X0.5-VA-POT-6G-DIN-371 in the HSS Tap DIN General & SUS Application Series VA-POT, Metric DIN 371(TAP Limit:6G) series.

Product variants

Part Number
M10X1.5-VA-POT-6G-DIN-371
M2.5X0.45-VA-POT-6G-DIN-371
M2X0.4-VA-POT-6G-DIN-371
M4X0.7-VA-POT-6G-DIN-371
M5X0.8-VA-POT-6G-DIN-371
M6X1-VA-POT-6G-DIN-371
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Type Tool No.

₹ 2,593.00

1 Piece(s) 2 Day(s) 100393M10 x 1.5108263816999

₹ 1,905.00

1 Piece(s) 2 Day(s) 5092M2.5 x 0.452.82.1163813399

₹ 1,937.00

1 Piece(s) 2 Day(s) 4582M2 x 0.42.82.1163812599

₹ 1,707.00

1 Piece(s) 2 Day(s) 63213M4 x 0.74.53.4263814499

₹ 1,779.00

1 Piece(s) 2 Day(s) 70253M5 x 0.864.9263814999

₹ 1,793.00

1 Piece(s) 2 Day(s) 80303M6 x 164.9263815599
X
whatsapp-qr whatsapp-icon