(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HSS Tap DIN Zero Tap Series V-DC-MT (FORM E), Metric DIN 374

HSS Tap DIN Zero Tap Series V-DC-MT (FORM E), Metric DIN 374
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,637₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Ideal for aluminum casting alloy and cast iron while using synchronized feed control machine due to rake angle 0 degree.

Dimensions of HSS Taps DIN Zero Tap Series V-DC-MT (FORM E), Metric DIN 374

HSS Taps DIN Zero Tap Series V-DC-MT (FORM E), Metric DIN 374

Dimensional drawing

EDP No.Thread SizeTAP LimitLdaZ
48096162M8 x 16HX901564.94
48096170M10 x 1.256HX1001875.54
48096171M10 x 16HX901875.54
48096180M12 x 1.56HX10021974
48096181M12 x 1.256HX10021974
Part Number
M8X1-V-DC-MT-FORME-DIN374
M10X1-V-DC-MT-FORME-DIN374
M10X1.25-V-DC-MT-FORME-DIN374
M12X1.5-V-DC-MT-FORME-DIN374
M12X1.25-V-DC-MT-FORME-DIN374
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Tool No.

₹ 2,637.00

1 Piece(s) 16 Day(s) 90M8 x 164.91548096162

₹ 3,076.00

1 Piece(s) 2 Day(s) 90M10 x 175.51848096171

₹ 3,076.00

1 Piece(s) 16 Day(s) 100M10 x 1.2575.51848096170

₹ 4,622.00

1 Piece(s) 2 Day(s) 100M12 x 1.5972148096180

₹ 4,622.00

1 Piece(s) 2 Day(s) 100M12 x 1.25972148096181
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Blind Holes Surface Treatment V Coating
Z(mm) 4 TAP Limit 6HX Chamfer Length(mm) E/1.5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list