(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HSS Tap DIN Zero Tap Series V-DC-MT (FORM E), Metric DIN 376

HSS Tap DIN Zero Tap Series V-DC-MT (FORM E), Metric DIN 376
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,622₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for aluminum casting alloy and cast iron while using synchronized feed control machine due to rake angle 0 degree.

Dimensions of HSS Taps DIN Zero Tap Series V-DC-MT (FORM E), Metric DIN 376

HSS Taps DIN Zero Tap Series V-DC-MT (FORM E), Metric DIN 376

Dimensional drawing

EDP No.Thread SizeTAP LimitLdaZ
48096179M12 x 1.756HX11021974
Part Number
M12X1.75-V-DC-MT-FORME-DIN376
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,622.00

1 Piece(s) 2 Day(s)

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Blind Holes L(mm) 110
Surface Treatment V Coating Z(mm) 4 Thread Size M12 x 1.75
TAP Limit 6HX Shank Diameter(mm) 9 Chamfer Length(mm) E/1.5
Square Width(mm) 7 Thread Length(mm) 21 Tool No. 48096179

Please check the type/dimensions/specifications of the part M12X1.75-V-DC-MT-FORME-DIN376 in the HSS Tap DIN Zero Tap Series V-DC-MT (FORM E), Metric DIN 376 series.

X
whatsapp-qr whatsapp-icon