(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

HSS Tap DIN V NU-ROLL Series V-NRT-B, Metric DIN 2174 (Part Number)

HSS Tap DIN V NU-ROLL Series V-NRT-B, Metric DIN 2174
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,304₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Enables High cutiing Speed tapping in Aluminum, Stainless Steel & Steel due to Cobalt HSS substrate

HSS Taps DIN V NU-ROLL Series V-NRT-B, Metric DIN 2174

HSS Taps DIN V NU-ROLL Series V-NRT-B, Metric DIN 2174

Product picture

Enables high cuting speed tapping in aluminum, stainless steel & steel
due to the cobalt HSS substrate

Dimensions

 
HSS Taps DIN V NU-ROLL Series V-NRT-B, Metric DIN 2174

Dimensional drawing

EDP No.Thread SizeTAP LimitLℓ1daZType
48003111M1 x 0.256HX405.52.52.52.11
48003113M1.2 x 0.256HX405.52.52.52.11
66711568M1.4 x 0.36HX4072.52.52.11
66711868M1.6 x 0.356HX4082.52.52.11
66712568M2 x 0.46HX4582.82.82.11
66712868M2.2 x 0.456HX4592.82.82.11
66713368M2.5 x 0.456HX5092.82.82.11
66713868M3 x 0.56HX56183.53.52.72
66714068M3.5 x 0.66HX56204432
66714468M4 x 0.76HX63214.54.53.42
66714968M5 x 0.86HX7025664.92
Part Number
M1.4X0.3-V-NRT-B-DIN-371
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Type Tool No.

₹ 4,607.00

1 Piece(s) 2 Day(s) 4070M1.4x0.32.52.1166711568

Loading...

  1. 1
 

Basic Information

Tool Material Type Cobalt High-Speed Steel Bore Model For Through Holes / For Blind Holes Surface Treatment V Coating
TAP Limit 6HX Chamfer Length(mm) C/2.5

Please check the type/dimensions/specifications of the part M1.4X0.3-V-NRT-B-DIN-371 in the HSS Tap DIN V NU-ROLL Series V-NRT-B, Metric DIN 2174 series.

Product variants

Part Number
M1.2X0.25-V-NRT-B-DIN-371
M1.6X0.35-V-NRT-B-DIN-371
M10X1.5-V-NRT-B-DIN-371
M1X0.25-V-NRT-B-DIN-371
M2.2X0.45-V-NRT-B-DIN-371
M2.5X0.45-V-NRT-B-DIN-371
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Type Tool No.

₹ 4,679.00

1 Piece(s) 2 Day(s) 405.50M1.2x0.252.52.1148003113

₹ 4,516.00

1 Piece(s) 2 Day(s) 4080M1.6x0.352.52.1166711868

₹ 4,564.00

1 Piece(s) 2 Day(s) 100394M10x1.5108266716968

₹ 4,856.00

1 Piece(s) 16 Day(s) 405.50M1x0.252.52.1148003111

₹ 3,745.00

1 Piece(s) 2 Day(s) 4590M2.2x0.452.82.1166712868

₹ 3,430.00

1 Piece(s) 2 Day(s) 5090M2.5x0.452.82.1166713368