(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

HSS Tap DIN Zero Tap with Oil Hole Series OIL-S-XPF, Metric DIN 2174 (Part Number)

HSS Tap DIN Zero Tap with Oil Hole Series OIL-S-XPF, Metric DIN 2174
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,979₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long tool life in Carbon and Alloy steels thanks to the high wear resistance and toughness of the Cobalt HSS substrate.

HSS Taps DIN Zero Tap with Oil Hole Series OIL-S-XPF, Metric DIN 2174

HSS Taps DIN Zero Tap with Oil Hole Series OIL-S-XPF, Metric DIN 2174

Product picture of OIL-S-XPF, Metric DIN 2174

Long tool life in carbon and alloy steels thanks to
the high-wear resistance and toughness of the cobalt HSS substrate.

Dimensions

Type 1

HSS Taps DIN Zero Tap with Oil Hole Series OIL-S-XPF, Metric DIN 2174

Dimensional drawing. Formerly was DIN 371. No change of specifications.

EDP No.Thead SizeTAP LimitLℓ1daZ
48042155M6 x 16HX803064.95
48042161M8 x 1.256HX903586.25
48042169M10 x 1.56HX100391088

Type 2

HSS Taps DIN Zero Tap with Oil Hole Series OIL-S-XPF, Metric DIN 2174

Dimensional drawing. Formerly was DIN 376. No change of specifications.

EDP No.Thead SizeTAP LimitLdaZ
48042179M12 x 1.7511011017978
48042191M14 x 2110110201198
48042202M16 x 2110110201298
48071214M18 x 2.5125125214118

Type 3

HSS Taps DIN Zero Tap with Oil Hole Series OIL-S-XPF, Metric DIN 2174

Dimensional drawing. Formerly was DIN 374. No change of specifications.

EDP No.Thead SizeTAP LimitLdaZ
48042162M8 x 16HX901064.95
48042171M10 x 16HX901275.58
48042170M10 x 1.256HX1001275.58
48042181M12 x 1.256HX10015978
48042180M12 x 1.56HX10015978
48042192M14 x 1.56HX100151198
48042203M16 x 1.56HX100151298
48042216M18 x 1.56HX1102014118
Part Number
M10X1.5-S-OIL-XPF-DIN-2174
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size TAP Limit Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Tool No.

₹ 7,757.00

1 Piece(s) 2 Day(s) 100398M10 x 1.56HX108-48042169

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Through Holes / For Blind Holes Surface Treatment V Coating
Chamfer Length(mm) C/2.5

Please check the type/dimensions/specifications of the part M10X1.5-S-OIL-XPF-DIN-2174 in the HSS Tap DIN Zero Tap with Oil Hole Series OIL-S-XPF, Metric DIN 2174 series.

Product variants

Part Number
M10X1-S-OIL-XPF-DIN-2174
M10X1.25-S-OIL-XPF-DIN-2174
M12X1.25-S-OIL-XPF-DIN-2174
M12X1.5-S-OIL-XPF-DIN-2174
M12X1.75-S-OIL-XPF-DIN-2174
M14X1.5-S-OIL-XPF-DIN-2174
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size TAP Limit Shank Diameter
(mm)
Square Width
(mm)
Thread Length
(mm)
Tool No.

₹ 8,491.00

1 Piece(s) 16 Day(s) 90-8M10 x 16HX75.51248042171

₹ 8,127.00

1 Piece(s) 2 Day(s) 100-8M10 x 1.256HX75.51248042170

₹ 8,640.00

1 Piece(s) 2 Day(s) 100-8M12 x 1.256HX971548042181

₹ 8,640.00

1 Piece(s) 2 Day(s) 100-8M12 x 1.56HX971548042180

₹ 8,640.00

1 Piece(s) 2 Day(s) 110-8M12 x 1.756HX971748042179

₹ 10,190.00

1 Piece(s) 2 Day(s) 100-8M14 x 1.56HX1191548042192