(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Long tool life in Carbon and Alloy steels thanks to the high wear resistance and toughness of the Cobalt HSS substrate.
Product picture of OIL-S-XPF, Metric DIN 2174
Dimensional drawing. Formerly was DIN 371. No change of specifications.
EDP No. | Thead Size | TAP Limit | L | ℓ1 | d | a | Z |
---|---|---|---|---|---|---|---|
48042155 | M6 x 1 | 6HX | 80 | 30 | 6 | 4.9 | 5 |
48042161 | M8 x 1.25 | 6HX | 90 | 35 | 8 | 6.2 | 5 |
48042169 | M10 x 1.5 | 6HX | 100 | 39 | 10 | 8 | 8 |
Dimensional drawing. Formerly was DIN 376. No change of specifications.
EDP No. | Thead Size | TAP Limit | L | ℓ | d | a | Z |
---|---|---|---|---|---|---|---|
48042179 | M12 x 1.75 | 110 | 110 | 17 | 9 | 7 | 8 |
48042191 | M14 x 2 | 110 | 110 | 20 | 11 | 9 | 8 |
48042202 | M16 x 2 | 110 | 110 | 20 | 12 | 9 | 8 |
48071214 | M18 x 2.5 | 125 | 125 | 2 | 14 | 11 | 8 |
Dimensional drawing. Formerly was DIN 374. No change of specifications.
EDP No. | Thead Size | TAP Limit | L | ℓ | d | a | Z |
---|---|---|---|---|---|---|---|
48042162 | M8 x 1 | 6HX | 90 | 10 | 6 | 4.9 | 5 |
48042171 | M10 x 1 | 6HX | 90 | 12 | 7 | 5.5 | 8 |
48042170 | M10 x 1.25 | 6HX | 100 | 12 | 7 | 5.5 | 8 |
48042181 | M12 x 1.25 | 6HX | 100 | 15 | 9 | 7 | 8 |
48042180 | M12 x 1.5 | 6HX | 100 | 15 | 9 | 7 | 8 |
48042192 | M14 x 1.5 | 6HX | 100 | 15 | 11 | 9 | 8 |
48042203 | M16 x 1.5 | 6HX | 100 | 15 | 12 | 9 | 8 |
48042216 | M18 x 1.5 | 6HX | 110 | 20 | 14 | 11 | 8 |
Part Number |
---|
M14X2-S-OIL-XPF-DIN-2174 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Z (mm) | Thread Size | TAP Limit | Shank Diameter (mm) | Square Width (mm) | Thread Length (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,190.00 | 1 Piece(s) | 2 Day(s) | 110 | - | 8 | M14 x 2 | 6HX | 11 | 9 | 20 | 48042191 |
Loading...
Tool Material Type | Vanadium high-speed steel | Bore Model | For Through Holes / For Blind Holes | Surface Treatment | V Coating |
---|---|---|---|---|---|
Chamfer Length(mm) | C/2.5 |
Please check the type/dimensions/specifications of the part M14X2-S-OIL-XPF-DIN-2174 in the HSS Tap DIN Zero Tap with Oil Hole Series OIL-S-XPF, Metric DIN 2174 series.
Part Number |
---|
M12X1.25-S-OIL-XPF-DIN-2174 |
M12X1.5-S-OIL-XPF-DIN-2174 |
M12X1.75-S-OIL-XPF-DIN-2174 |
M16X1.5-S-OIL-XPF-DIN-2174 |
M16X2-S-OIL-XPF-DIN-2174 |
M18X1.5-S-OIL-XPF-DIN-2174 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | L (mm) | Length Under Neck (mm) | Z (mm) | Thread Size | TAP Limit | Shank Diameter (mm) | Square Width (mm) | Thread Length (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,640.00 | 1 Piece(s) | 2 Day(s) | 100 | - | 8 | M12 x 1.25 | 6HX | 9 | 7 | 15 | 48042181 | ||
₹ 8,640.00 | 1 Piece(s) | 2 Day(s) | 100 | - | 8 | M12 x 1.5 | 6HX | 9 | 7 | 15 | 48042180 | ||
₹ 8,640.00 | 1 Piece(s) | 2 Day(s) | 110 | - | 8 | M12 x 1.75 | 6HX | 9 | 7 | 17 | 48042179 | ||
₹ 12,816.00 | 1 Piece(s) | 2 Day(s) | 100 | - | 8 | M16 x 1.5 | 6HX | 12 | 9 | 15 | 48042203 | ||
₹ 12,816.00 | 1 Piece(s) | 2 Day(s) | 110 | - | 8 | M16 x 2 | 6HX | 12 | 9 | 20 | 48042202 | ||
₹ 14,140.00 | 1 Piece(s) | 16 Day(s) | 110 | - | 8 | M18 x 1.5 | 6HX | 14 | 11 | 20 | 48042216 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy